(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Narrow ball recirculating slide actuator with fixed cushioning.
[Features]
·Double-acting drives
·Precise and rigid guide
·Versatile air connections
·Sensors can be integrated
·Slim design
·Integrated end-position cushioning: Elastic cushioning components
Part Number |
---|
SLS-10-15-P-A |
SLS-10-20-P-A |
SLS-10-25-P-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Stroke (mm) | Max. force Fy (N) | Max. force Fz (N) | Moving mass (g) |
---|---|---|---|---|---|---|---|---|---|
14,073,607 VND | 1 Piece(s) | 41 Day(s) | 10 | 15 | 170 | 170 | 49 | ||
14,587,242 VND | 1 Piece(s) | 15 Day(s) | 10 | 20 | 150 | 150 | 51 | ||
15,100,433 VND | 1 Piece(s) | 41 Day(s) | 10 | 25 | 140 | 140 | 60 |
Loading...Tải…
Pneumatic connection | M5 | Piston diameter(mm) | 10 | Guide | Ball bearing cage guide |
---|---|---|---|---|---|
Impact energy in the end positions(J) | 0.05 | Max. torque Mx(Nm) | 1.1 | Max. torque My(Nm) | 1.1 |
Max. torque Mz(Nm) | 0.7 | Theoretical force at 6 bar, retracting(N) | 39 | Theoretical force at 6 bar, advancing(N) | 47 |
Housing material | Wrought aluminum alloy | Cover material | Wrought aluminum alloy | Seals material | HNBR |
Piston rod material | High-alloy stainless steel | Min. Operating pressure(bar) | 1 | Max. Operating pressure(bar) | 10 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 0 - No corrosion stress |