(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Rotary Actuator, Elewave Series (Part Number)

Electric Rotary Actuator, Elewave Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,332,211VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]This is an electric rotary actuator with a maximum torque of 0.1 N⋅m.

Part Number
EWHRT1A-C
EWHRT1A-C-3L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCable Length

18,332,211 VND

1 Piece(s) 18 Day(s) or more Without cable

20,438,228 VND

1 Piece(s) 18 Day(s) or more 3m

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary Table 3-points or more Main Body Shape Block shape Oscillation Angle A Any Setting Type
Torque(N・m) Less than 1 Torque(N・m) 0.1 Operation Method Single rack
Environment, Applications Standard Rigidity, Accuracy Standard Valves No
Allowable Kinetic Energy(J) Less than 0.005 / 0.005~Less than 0.01 / 0.01~Less than 0.1 / 0.1~Less than 1 / 1~Less than 50 / 50~ Brake None Controller type With EWHC-RA or EWHC-RS (Point input type)
DIN Rail Mounting Plate None