(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Fittings for speed control of actuators such as cylinders. (Standard type)
・ They have excellent flow characteristics and are easy to fine-tune in low flow rate areas.
Control Direction | Meter-Out | Main Body Shape | Elbow | Type | Speed Controller |
---|---|---|---|---|---|
Joint Type | Male thread + One-Touch Couplings | Material | Polybutylene Terephthalate | Knob Type | Standard |
Environment, Applications | Standard | Thread Material | Brass | Lock Nut Type | Ring Nut |
Operating Temp. Range(°C) | 5::60 | Nominal Diameter of Tube D(φ) | 6 | Connection screw | R1/8 |
Please check the type/dimensions/specifications of the part CS-SC6-01-A in the Clean Specifications, Speed Controller With Quick Fittings Standard Type SC/SS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CS-SC6-01-A trong chuỗi Clean Specifications, Speed Controller With Quick Fittings Standard Type SC/SS Series.