(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pressure Relief 3-Port Valve With Locking Holes (Double Action), 25A-VHS2510/3510/4510/5510 (Part Number)

Pressure Relief 3-Port Valve With Locking Holes (Double Action), 25A-VHS2510/3510/4510/5510
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

 
Part Number
25A-VHS2510-02B
25A-VHS2510-02B-R
25A-VHS3510-03A
25A-VHS3510-03A-B
25A-VHS3510-03B
25A-VHS4510-02A
25A-VHS4510-03A-B
25A-VHS4510-03B
25A-VHS4510-04A
25A-VHS4510-04B
25A-VHS4510-F04A
25A-VHS5510-10A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Flow Direction Size of Body Handle/bonnet materials Bracket

1,230,347 VND

1 Piece(s) 32 Day(s) 10Rc1/4[Standard Flow (Left to Right)] Flow Direction2AluminumNone

-

1 Piece(s) Quote 10Rc1/4[Reverse Flow (Right to Left)] Flow Direction2AluminumNone

-

1 Piece(s) Quote 10Rc3/8[Standard Flow (Left to Right)] Flow Direction3Flame-retardant PBTNone

-

1 Piece(s) Quote 10Rc3/8[Standard Flow (Left to Right)] Flow Direction3Flame-retardant PBTWith Bracket

-

1 Piece(s) Quote 10Rc3/8[Standard Flow (Left to Right)] Flow Direction3AluminumNone

-

1 Piece(s) Quote 10Rc1/4[Standard Flow (Left to Right)] Flow Direction4Flame-retardant PBTNone

-

1 Piece(s) Quote 10Rc3/8[Standard Flow (Left to Right)] Flow Direction4Flame-retardant PBTWith Bracket

-

1 Piece(s) Quote 10Rc3/8[Standard Flow (Left to Right)] Flow Direction4AluminumNone

-

1 Piece(s) Quote 10Rc1/2[Standard Flow (Left to Right)] Flow Direction4Flame-retardant PBTNone

-

1 Piece(s) Quote 10Rc1/2[Standard Flow (Left to Right)] Flow Direction4AluminumNone

-

1 Piece(s) Quote 10G1/2[Standard Flow (Left to Right)] Flow Direction4Flame-retardant PBTNone

-

1 Piece(s) Quote 10Rc1[Standard Flow (Left to Right)] Flow Direction5Flame-retardant PBTNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Other FRL Combination Device Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1
Exhaust Structure Non-relief type Drain Cock No Pressure Gauge No Pressure Gauge
Handle color None Body color None