(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Parallel seal type slit valve XGTP series.
[Features]
・ Long lifespan: 3 million uses (At normal temperature)
・ Dust generation amount: Reduced to 1/5 or less
・ 22% reduction in air consumption
・ Easy bellows replacement
・ The gate can be replaced from the top
・ Mechanical end lock mechanism adopted
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Size | Types of Related components | Connector type | Specifications | Valve Model | Material | Auto switch | End Lock |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | - | Fixing bolt | - | - | - | SUS316 | - | - | ||
- | 1 Piece(s) | Quote | - | - | O-ring (Bonnet assembly) | - | - | - | FKM | - | - | ||
- | 1 Piece(s) | Quote | 10 | - | O-ring (Gate part) | - | - | - | FKM | - | - | ||
- | 1 Piece(s) | Quote | - | - | O-ring (Body opening surface) | - | - | - | FKM | - | - | ||
- | 1 Piece(s) | Quote | - | - | O-ring (Gate part) | - | - | - | Kalrez 4079 | - | - | ||
- | 1 Piece(s) | Quote | 10 | - | Gate | - | - | - | A6063 | - | - | ||
- | 1 Piece(s) | Quote | 10 | - | Bellows | - | - | - | AM350 | - | - | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Insert type (Without body) | FKM (Gate part seal) | None | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Insert type (Without body) | FKM (Gate part seal) | D-A93 | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Insert type (Without body) | FKM (Gate part seal) | D-A93 | None | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | D-sub connector | Long lifespan of 3 million uses (At normal temperature) | Insert type (Without body) | FKM (Gate part seal) | D-A93 | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Insert type (Without body) | FKM (Gate part seal) | None | None | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Insert type (Without body) | Kalrez 4079 (Gate part seal) | None | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Insert type (Without body) | Kalrez 4079 (Gate part seal) | D-A93 | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Insert type (Without body) | Kalrez 4079 (Gate part seal) | D-A93 | None | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Standard body) | FKM (Gate part seal) | None | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Standard body) | FKM (Gate part seal) | D-A93 | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Standard body) | FKM (Gate part seal) | D-A93 | None | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | Multi connector (AMP) | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Standard body) | FKM (Gate part seal) | D-A93 | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | Multi connector (AMP) | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Standard body) | FKM (Gate part seal) | D-A93 | None | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | D-sub connector | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Standard body) | FKM (Gate part seal) | D-A93 | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Standard body) | FKM (Gate part seal) | None | None | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Standard body) | Kalrez 4079 (Gate part seal) | None | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Standard body) | Kalrez 4079 (Gate part seal) | D-A93 | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Standard body) | Kalrez 4079 (Gate part seal) | D-A93 | None | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | Multi connector (AMP) | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Standard body) | Kalrez 4079 (Gate part seal) | D-A93 | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Half-MESK body) | FKM (Gate part seal) | None | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Half-MESK body) | FKM (Gate part seal) | D-A93 | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Half-MESK body) | FKM (Gate part seal) | D-A93 | None | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | Multi connector (AMP) | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Half-MESK body) | FKM (Gate part seal) | D-A93 | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Half-MESK body) | Kalrez 4079 (Gate part seal) | D-A93 | OPEN/CLOSE end lock | ||
- | 1 Piece(s) | Quote | 10 | Height 50 × width 366 mm (Open window) | Slit valve | None | Long lifespan of 3 million uses (At normal temperature) | Cassette type (Half-MESK body) | Kalrez 4079 (Gate part seal) | D-A93 | None |