(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The AHC system changes robot hand tools automatically to accommodate workpieces of different shapes, thus making it possible to adopt FMS on the assembly line.
[Features]
· No adjustment or teaching required when changing tools.
· Accelerated launch of assembly lines.
AHC System MA3 Series external appearance
Series | MA310 | MA311 | MA320 | MA321 | ||
---|---|---|---|---|---|---|
Positioning | Ball coupling | Curvic coupling | ||||
Max. transportable weight | 5 kg | |||||
Handling | Single acting / air supply at separation | Double acting | Single acting / air supply at separation | Double acting | ||
Handling air pressure | 0.4 to 0.7 MPa | |||||
Proof pressure | 1.05 MPa | |||||
Ambient and fluid temperature | 0 to 60°C | |||||
Positioning repeatability | ±0.01 mm | |||||
Combined axial force W* | 200 N | 500 N (at 0.5 MPa) | 200 N | 500 N (at 0.5 MPa) | ||
Moment resistance M* | 3 N·m | 7.5 N·m (at 0.5 MPa) | 3 N·m | 7.5 N·m (at 0.5 MPa) | ||
Torque resistance T* | 3 N·m | 7.5 N·m (at 0.5 MPa) | 12 N·m | 30 N·m (at 0.5 MPa) | ||
Interface | Air | Max. operating pressure | 0.7 MPa | |||
Operating vacuum pressure | -100 kPa or more (10 Torr or more) | |||||
Cv value | 0.072 | |||||
Number of circuits | 6 | |||||
Electricity | Contact point capacity | 2 A / interface | ||||
Number of contact points | 12 |
Robot Adapter
Part no. | Applicable shaft diameter | Note |
---|---|---|
MA310-CR1 | ø10 (applicable shaft diameter 10 mm) | Hex socket head cap screw M4 × 10 (4) M4 × 14 (4 pcs.) |
MA310-CR2 | ø11 (applicable shaft diameter 11 mm) | |
MA310-CR3 | ø14 (applicable shaft diameter 14 mm) | |
MA310-CR4 | ø15 (applicable shaft diameter 15 mm) | |
MA310-CR5 | ø20 (applicable shaft diameter 20 mm) | |
MA310-CS6 | ø24 (applicable shaft diameter 24 mm) | |
MA310-CR6 | ø25 (applicable shaft diameter 25 mm) |
Additional Installation Unit of Electrical Contacts
Part no. | Additional installation unit | Application | Note |
---|---|---|---|
MA310-EY1 | 8 contact points | For AHC unit | Hex socket head cap screw M2.5 × 10 (2 pcs.) |
MA310-EA1 | For tool adapter |
Single acting type structure drawing / component parts
Double acting type structure drawing / component parts
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Insulation ring | Synthetic resin | Black |
3 | Coupling | Carbon steel | Special black thin-membrane anti-corrosive treated |
4 | Piston | Aluminum alloy | Chromate treatment |
5 | Lever | Carbon steel | Special black thin-membrane anti-corrosive treated |
6 | Check valve ass’y | Brass, steel wire, synthetic rubber | - |
7 | Pilot pin | Carbon steel | Special black thin-membrane anti-corrosive treated |
8 | Clamp spring | Steel wire | Zinc chromated |
9 | Seal | Synthetic rubber | - |
10 | Parallel pin | Stainless steel | - |
11 | Multi-tube holder | Synthetic resin | Black |
12 | Contact probe | - | - |
13 | D-sub connector ass’y | - | - |
14 | Cable | - | - |
15 | Robot Adapter | Aluminum alloy | Hard anodized |
16 | Connecting base | Aluminum alloy | Hard anodized |
17 | Tool plate | Aluminum alloy | Hard anodized |
18 | Hook | Carbon steel | Special black thin-membrane anti-corrosive treated |
19 | Contact block ass’y | Beryllium copper, synthetic resin | Contact point gold plated |
20 | Passage seal | Synthetic rubber | - |
Single Acting Type | |||
21 | Shaft | Stainless steel | - |
22 | Cap | Aluminum alloy | Chromate treatment |
Double Acting Type | |||
23 | Head cap | Aluminum alloy | Hard anodized |
24 | Rod seal | Synthetic rubber | - |
(Unit: mm)
Dimensions when installed: AHC unit + tool adapter / single acting type MA310 / 320-AM3
(Unit: mm)
Dimensions when installed: AHC unit + tool adapter / single acting type MA310 / 320-AM5
Model | Applicable shaft diameter ød | øD | Weight g | |
---|---|---|---|---|
AHC Unit | MA31 0-YNM5 MA32 0-YNM5 | - | - | 440 |
MA31 0-YNM5-R1 MA32 0-YNM5-R1 | 10 | 35 | 520 | |
MA31 0-YNM5-R2 MA32 0-YNM5-R2 | 11 | |||
MA31 0-YNM5-R3 MA32 0-YNM5-R3 | 14 | |||
MA31 0-YNM5-R4 MA32 0-YNM5-R4 | 15 | |||
MA31 0-YNM5-R5 MA32 0-YNM5-R5 | 20 | 41 | ||
MA31 0-YNM5-S6 MA32 0-YNM5-S6 | 24 | |||
MA31 0-YNM5-R6 MA32 0-YNM5-R6 | 25 | |||
For tool adapter | MA31 0-AM3 MA32 0-AM3 | - | - | 250 |
MA31 0-AM5 MA32 0-AM5 | 270 |
Part Number |
---|
MA321-YNM5-R6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Gripping Methods | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Size | Applicable shaft diameter (ø) | Applicable | Positioning method | Operating method | Electrical specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Main Body] AHC unit | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | M5 × 0.8 | 25 | None | Curvic coupling | Double acting | Soldering specification |
Loading...Tải…
Please check the type/dimensions/specifications of the part MA321-YNM5-R6 in the Auto Hand Changing System (AHC), MA3 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MA321-YNM5-R6 trong chuỗi Auto Hand Changing System (AHC), MA3 Series.
Part Number |
---|
MA310-CR2 |
MA310-CR3 |
MA310-CR4 |
MHR2-10-A310 |
MHR2-15-A310 |
MHZ2-16D-A310-Y69A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Gripping Methods | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Cylinder internal diameter (mm) | Finger position / Options | Auto switch | Number of switches | Lead wire length | Size | Applicable shaft diameter (ø) | Applicable | Positioning method | Operating method | Electrical specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Related Components] Robot adapter | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | None | 11 | None | None | None | None | ||
- | 1 Piece(s) | Quote | [Related Components] Robot adapter | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | None | 14 | None | None | None | None | ||
2,036,000 VND | 1 Piece(s) | 32 Day(s) | [Related Components] Robot adapter | - | - | - | - | - | - | - | - | - | - | None | None | Without auto switch | None | None | None | 15 | None | None | None | None | ||
- | 1 Piece(s) | Quote | [Related Components] Air gripper for AHC | Open, Chuck Type | 2 pcs. | Cylindrical Shape | Single Acting Type (Normally Closed) | 16 | 10 | 12 | Standard | Not Provided | Not Provided | 10 | None | Without auto switch | None | None | None | None | None | None | None | None | ||
11,111,000 VND | 1 Piece(s) | 32 Day(s) | [Related Components] Air gripper for AHC | Open, Chuck Type | 2 pcs. | Cylindrical Shape | Single Acting Type (Normally Closed) | 22 | 14 | 22 | Standard | Not Provided | Not Provided | 15 | None | Without auto switch | None | None | None | None | None | None | None | None | ||
8,228,000 VND | 1 Piece(s) | 32 Day(s) | [Related Components] Air gripper for AHC | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 20.9 | 14.9 | 48 | Standard | Not Provided | Not Provided | 16 | Standard type | D-Y69A (3-wire) | 2 pcs. | 0.5 m | None | None | None | None | None | None |