(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Delivery Equipment in Textile Factories
・Various Heavy Weight Product Delivery Equipment
・Automotive Parts Pallet
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wheel Dia. D (Ø) | Option |
---|---|---|---|---|---|---|
384,995 VND | 8 Piece(s) | 19 Day(s) | 102 | Thread Guard | ||
428,154 VND | 8 Piece(s) | 19 Day(s) | 102 | Thread Guard / Top Lock Brake | ||
298,363 VND | 8 Piece(s) | 19 Day(s) | 102 | Thread Guard | ||
428,154 VND | 10 Piece(s) | 19 Day(s) | 127 | Thread Guard | ||
471,627 VND | 10 Piece(s) | 19 Day(s) | 127 | Thread Guard / Top Lock Brake | ||
351,218 VND | 10 Piece(s) | 19 Day(s) | 127 | Thread Guard | ||
481,009 VND | 8 Piece(s) | 19 Day(s) | 152 | Thread Guard | ||
524,481 VND | 8 Piece(s) | 19 Day(s) | 152 | Thread Guard / Top Lock Brake | ||
413,768 VND | 8 Piece(s) | 19 Day(s) | 152 | Thread Guard | ||
596,727 VND | 4 Piece(s) | 19 Day(s) | 203 | Thread Guard | ||
639,886 VND | 4 Piece(s) | 19 Day(s) | 203 | Thread Guard / Top Lock Brake | ||
524,481 VND | 4 Piece(s) | 19 Day(s) | 203 | Thread Guard |
Loading...Tải…
Wheel Width B(mm) | 50 | Wheel Material | Polyurethane / Plastic |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy