(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
HAN SUNG standard packing designed only for Load Seal .
The RLU type is small cross sectionalized for this packing, so it can be mounted in an integral type body groove.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Height h |
---|---|---|---|---|---|---|---|
277,223 VND | 1 Piece(s) | 8 Day(s) | 26 | 18 | 5 | ||
277,223 VND | 1 Piece(s) | 8 Day(s) | 28 | 20 | 5 | ||
277,223 VND | 1 Piece(s) | 8 Day(s) | 30 | 22.4 | 5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 30.4 | 22.4 | 5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 31.5 | 23.5 | 5 | ||
301,520 VND | 1 Piece(s) | 8 Day(s) | 35 | 25 | 5 | ||
282,428 VND | 1 Piece(s) | 8 Day(s) | 33 | 25 | 5 | ||
282,428 VND | 1 Piece(s) | 8 Day(s) | 35.5 | 28 | 5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 35.5 | 28 | 5 | ||
282,428 VND | 1 Piece(s) | 8 Day(s) | 40 | 30 | 6 | ||
327,555 VND | 1 Piece(s) | 8 Day(s) | 41.5 | 31.5 | 6 | ||
282,428 VND | 1 Piece(s) | 8 Day(s) | 45 | 35 | 6 | ||
287,637 VND | 1 Piece(s) | 8 Day(s) | 45.5 | 35.5 | 6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 45.5 | 35.5 | 6 | ||
287,637 VND | 1 Piece(s) | 8 Day(s) | 50 | 40 | 6 | ||
287,637 VND | 1 Piece(s) | 8 Day(s) | 55 | 45 | 6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 56 | 45 | 6 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | 60 | 50 | 6 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | 63 | 53 | 6 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | 65 | 55 | 6 | ||
298,048 VND | 1 Piece(s) | 8 Day(s) | 66 | 56 | 6 | ||
298,048 VND | 1 Piece(s) | 8 Day(s) | 70 | 60 | 6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 71 | 60 | 7 | ||
298,048 VND | 1 Piece(s) | 8 Day(s) | 73 | 63 | 6 | ||
298,048 VND | 1 Piece(s) | 8 Day(s) | 75 | 65 | 6 | ||
303,255 VND | 1 Piece(s) | 8 Day(s) | 77 | 67 | 6 | ||
303,255 VND | 1 Piece(s) | 8 Day(s) | 80 | 70 | 6 | ||
303,255 VND | 1 Piece(s) | 8 Day(s) | 81 | 71 | 6 | ||
303,255 VND | 1 Piece(s) | 8 Day(s) | 85 | 75 | 6 | ||
308,462 VND | 1 Piece(s) | 8 Day(s) | 90 | 80 | 6 | ||
339,703 VND | 1 Piece(s) | 8 Day(s) | 95 | 85 | 9 | ||
344,908 VND | 1 Piece(s) | 8 Day(s) | 100 | 90 | 9 | ||
350,115 VND | 1 Piece(s) | 8 Day(s) | 105 | 95 | 9 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 108 | 98 | 8.5 | ||
355,322 VND | 1 Piece(s) | 8 Day(s) | 110 | 100 | 9 | ||
362,265 VND | 1 Piece(s) | 8 Day(s) | 120 | 105 | 9 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 116 | 106 | 8.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 121 | 106 | 9 | ||
365,735 VND | 1 Piece(s) | 8 Day(s) | 125 | 110 | 9 | ||
365,735 VND | 1 Piece(s) | 8 Day(s) | 122 | 112 | 9 | ||
376,148 VND | 1 Piece(s) | 8 Day(s) | 133 | 118 | 9 | ||
376,148 VND | 1 Piece(s) | 8 Day(s) | 135 | 120 | 9 | ||
381,355 VND | 1 Piece(s) | 8 Day(s) | 135 | 125 | 9 | ||
386,563 VND | 1 Piece(s) | 8 Day(s) | 145 | 130 | 9 | ||
391,768 VND | 1 Piece(s) | 8 Day(s) | 150 | 136 | 8.5 | ||
396,975 VND | 1 Piece(s) | 8 Day(s) | 155 | 140 | 9 | ||
402,183 VND | 1 Piece(s) | 8 Day(s) | 160 | 145 | 9 | ||
407,388 VND | 1 Piece(s) | 8 Day(s) | 165 | 150 | 9 | ||
412,595 VND | 1 Piece(s) | 8 Day(s) | 170 | 155 | 9 | ||
417,802 VND | 1 Piece(s) | 8 Day(s) | 175 | 160 | 9 | ||
423,010 VND | 1 Piece(s) | 8 Day(s) | 180 | 165 | 9 | ||
428,215 VND | 1 Piece(s) | 8 Day(s) | 185 | 170 | 9 | ||
433,422 VND | 1 Piece(s) | 8 Day(s) | 190 | 175 | 9 | ||
579,208 VND | 1 Piece(s) | 8 Day(s) | 200 | 180 | 12 | ||
610,448 VND | 1 Piece(s) | 8 Day(s) | 210 | 190 | 12 | ||
649,498 VND | 1 Piece(s) | 8 Day(s) | 220 | 200 | 12 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 224 | 204 | 12 | ||
672,928 VND | 1 Piece(s) | 8 Day(s) | 230 | 210 | 12 | ||
704,167 VND | 1 Piece(s) | 8 Day(s) | 240 | 220 | 12 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 245 | 225 | 12 | ||
735,410 VND | 1 Piece(s) | 8 Day(s) | 250 | 230 | 12 | ||
766,648 VND | 1 Piece(s) | 8 Day(s) | 260 | 240 | 12 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 270 | 250 | 12 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 285 | 260 | 16 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 295 | 270 | 16 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 305 | 280 | 16 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 315 | 290 | 16 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 325 | 300 | 16 |
Loading...Tải…
Hardness | 94 | Material | Urethane | Operating Temperature Range(℃) | -35-+100 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy