(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Material |
---|---|---|---|---|---|---|---|
241,208 VND | 1 Piece(s) | 8 Day(s) | 3 | 5 | NBR-70 | ||
- | 1 Piece(s) | Quote | 3 | 5 | SILICONE-60 | ||
248,585 VND | 1 Piece(s) | 8 Day(s) | 3 | 5 | VITION-70 | ||
241,208 VND | 1 Piece(s) | 8 Day(s) | 4 | 6 | NBR-70 | ||
- | 1 Piece(s) | Quote | 4 | 6 | SILICONE-60 | ||
248,585 VND | 1 Piece(s) | 8 Day(s) | 4 | 6 | VITION-70 | ||
241,208 VND | 1 Piece(s) | 8 Day(s) | 5 | 7 | NBR-70 | ||
- | 1 Piece(s) | Quote | 5 | 7 | SILICONE-60 | ||
248,585 VND | 1 Piece(s) | 8 Day(s) | 5 | 7 | VITION-70 | ||
236,868 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | NBR-70 | ||
- | 1 Piece(s) | Quote | 6 | 8 | SILICONE-60 | ||
248,585 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | VITION-70 | ||
241,208 VND | 1 Piece(s) | 8 Day(s) | 7 | 9 | NBR-70 | ||
359,611 VND | 1 Piece(s) | 8 Day(s) | 7 | 9 | SILICONE-60 | ||
248,585 VND | 1 Piece(s) | 8 Day(s) | 7 | 9 | VITION-70 | ||
241,208 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | NBR-70 | ||
- | 1 Piece(s) | Quote | 8 | 10 | SILICONE-60 | ||
248,585 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | VITION-70 | ||
241,208 VND | 1 Piece(s) | 8 Day(s) | 9 | 11 | NBR-70 | ||
237,490 VND | 1 Piece(s) | 8 Day(s) | 9 | 11 | SILICONE-60 | ||
248,585 VND | 1 Piece(s) | 8 Day(s) | 9 | 11 | VITION-70 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | NBR-70 | ||
- | 1 Piece(s) | Quote | 10 | 12 | SILICONE-60 | ||
256,395 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | VITION-70 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 11 | 13 | NBR-70 | ||
- | 1 Piece(s) | Quote | 11 | 13 | SILICONE-60 | ||
256,395 VND | 1 Piece(s) | 8 Day(s) | 11 | 13 | VITION-70 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 11.2 | 13.2 | NBR-70 | ||
- | 1 Piece(s) | Quote | 11.2 | 13.2 | SILICONE-60 | ||
256,395 VND | 1 Piece(s) | 8 Day(s) | 11.2 | 13.2 | VITION-70 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 12 | 14 | NBR-70 | ||
- | 1 Piece(s) | Quote | 12 | 14 | SILICONE-60 | ||
256,395 VND | 1 Piece(s) | 8 Day(s) | 12 | 14 | VITION-70 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 12.5 | 14.5 | NBR-70 | ||
- | 1 Piece(s) | Quote | 12.5 | 14.5 | SILICONE-60 | ||
256,395 VND | 1 Piece(s) | 8 Day(s) | 12.5 | 14.5 | VITION-70 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 14 | 16 | NBR-70 | ||
- | 1 Piece(s) | Quote | 14 | 16 | SILICONE-60 | ||
256,395 VND | 1 Piece(s) | 8 Day(s) | 14 | 16 | VITION-70 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 15 | 17 | NBR-70 | ||
- | 1 Piece(s) | Quote | 15 | 17 | SILICONE-60 | ||
256,395 VND | 1 Piece(s) | 8 Day(s) | 15 | 17 | VITION-70 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 16 | 18 | NBR-70 | ||
361,502 VND | 1 Piece(s) | 7 Day(s) | 16 | 18 | SILICONE-60 | ||
256,395 VND | 1 Piece(s) | 8 Day(s) | 16 | 18 | VITION-70 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 18 | 20 | NBR-70 | ||
243,380 VND | 1 Piece(s) | 8 Day(s) | 18 | 20 | SILICONE-60 | ||
256,395 VND | 1 Piece(s) | 8 Day(s) | 18 | 20 | VITION-70 | ||
242,077 VND | 1 Piece(s) | 8 Day(s) | 19 | 21 | NBR-70 | ||
- | 1 Piece(s) | Quote | 19 | 21 | SILICONE-60 | ||
264,205 VND | 1 Piece(s) | 8 Day(s) | 19 | 21 | VITION-70 | ||
242,077 VND | 1 Piece(s) | 8 Day(s) | 20 | 22 | NBR-70 | ||
- | 1 Piece(s) | Quote | 20 | 22 | SILICONE-60 | ||
264,205 VND | 1 Piece(s) | 8 Day(s) | 20 | 22 | VITION-70 | ||
242,077 VND | 1 Piece(s) | 8 Day(s) | 22 | 24 | NBR-70 | ||
- | 1 Piece(s) | Quote | 22 | 24 | SILICONE-60 | ||
264,205 VND | 1 Piece(s) | 8 Day(s) | 22 | 24 | VITION-70 | ||
242,077 VND | 1 Piece(s) | 8 Day(s) | 22.4 | 25.4 | NBR-70 | ||
239,356 VND | 1 Piece(s) | 8 Day(s) | 22.4 | 25.4 | SILICONE-60 | ||
264,205 VND | 1 Piece(s) | 8 Day(s) | 22.4 | 25.4 | VITION-70 | ||
242,295 VND | 1 Piece(s) | 8 Day(s) | 24 | 27 | NBR-70 | ||
- | 1 Piece(s) | Quote | 24 | 27 | SILICONE-60 | ||
268,110 VND | 1 Piece(s) | 8 Day(s) | 24 | 27 | VITION-70 | ||
242,295 VND | 1 Piece(s) | 8 Day(s) | 25 | 28 | NBR-70 | ||
- | 1 Piece(s) | Quote | 25 | 28 | SILICONE-60 | ||
268,110 VND | 1 Piece(s) | 8 Day(s) | 25 | 28 | VITION-70 | ||
242,295 VND | 1 Piece(s) | 8 Day(s) | 26 | 29 | NBR-70 | ||
245,330 VND | 1 Piece(s) | 8 Day(s) | 26 | 29 | SILICONE-60 | ||
268,110 VND | 1 Piece(s) | 8 Day(s) | 26 | 29 | VITION-70 | ||
242,512 VND | 1 Piece(s) | 8 Day(s) | 28 | 31 | NBR-70 | ||
245,983 VND | 1 Piece(s) | 8 Day(s) | 28 | 31 | SILICONE-60 | ||
272,017 VND | 1 Piece(s) | 8 Day(s) | 28 | 31 | VITION-70 | ||
242,512 VND | 1 Piece(s) | 8 Day(s) | 29 | 32 | NBR-70 | ||
245,983 VND | 1 Piece(s) | 8 Day(s) | 29 | 32 | SILICONE-60 | ||
272,017 VND | 1 Piece(s) | 8 Day(s) | 29 | 32 | VITION-70 | ||
242,512 VND | 1 Piece(s) | 8 Day(s) | 30 | 33 | NBR-70 | ||
- | 1 Piece(s) | Quote | 30 | 33 | SILICONE-60 | ||
272,017 VND | 1 Piece(s) | 8 Day(s) | 30 | 33 | VITION-70 | ||
242,728 VND | 1 Piece(s) | 8 Day(s) | 31.5 | 34.5 | NBR-70 | ||
- | 1 Piece(s) | Quote | 31.5 | 34.5 | SILICONE-60 | ||
275,920 VND | 1 Piece(s) | 8 Day(s) | 31.5 | 34.5 | VITION-70 | ||
242,728 VND | 1 Piece(s) | 8 Day(s) | 32 | 35 | NBR-70 | ||
- | 1 Piece(s) | Quote | 32 | 35 | SILICONE-60 | ||
275,920 VND | 1 Piece(s) | 8 Day(s) | 32 | 35 | VITION-70 | ||
242,945 VND | 1 Piece(s) | 8 Day(s) | 34 | 37 | NBR-70 | ||
- | 1 Piece(s) | Quote | 34 | 37 | SILICONE-60 | ||
279,827 VND | 1 Piece(s) | 8 Day(s) | 34 | 37 | VITION-70 | ||
242,945 VND | 1 Piece(s) | 8 Day(s) | 35 | 38 | NBR-70 | ||
- | 1 Piece(s) | Quote | 35 | 38 | SILICONE-60 | ||
279,827 VND | 1 Piece(s) | 8 Day(s) | 35 | 38 | VITION-70 |
Loading...Tải…
Type | S (for Low Voltage Mounting) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy