(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

O Ring-G Type (Part Number)

O Ring-G Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
G25-NBR-70
G25-NBR-90
G25-SILICONE-60
G25-VITION-70
G30-NBR-70
G30-NBR-90
G30-SILICONE-60
G30-VITION-70
G35-NBR-70
G35-NBR-90
G35-SILICONE-60
G35-VITION-70
G40-NBR-70
G40-NBR-90
G40-SILICONE-60
G40-VITION-70
G45-NBR-70
G45-NBR-90
G45-SILICONE-60
G45-VITION-70
G50-NBR-70
G50-NBR-90
G50-SILICONE-60
G50-VITION-70
G55-NBR-70
G55-NBR-90
G55-SILICONE-60
G55-VITION-70
G60-NBR-70
G60-NBR-90
G60-SILICONE-60
G60-VITION-70
G65-NBR-70
G65-NBR-90
G65-SILICONE-60
G65-VITION-70
G70-NBR-70
G70-NBR-90
G70-SILICONE-60
G70-VITION-70
G75-NBR-70
G75-NBR-90
G75-SILICONE-60
G75-VITION-70
G80-NBR-70
G80-NBR-90
G80-SILICONE-60
G80-VITION-70
G85-NBR-70
G85-NBR-90
G85-SILICONE-60
G85-VITION-70
G90-NBR-70
G90-NBR-90
G90-SILICONE-60
G90-VITION-70
G95-NBR-70
G95-NBR-90
G95-SILICONE-60
G95-VITION-70
G100-NBR-70
G100-NBR-90
G100-SILICONE-60
G100-VITION-70
G105-NBR-70
G105-NBR-90
G105-SILICONE-60
G105-VITION-70
G110-NBR-70
G110-NBR-90
G110-SILICONE-60
G110-VITION-70
G115-NBR-70
G115-NBR-90
G115-SILICONE-60
G115-VITION-70
G120-NBR-70
G120-NBR-90
G120-SILICONE-60
G120-VITION-70
G125-NBR-70
G125-NBR-90
G125-SILICONE-60
G125-VITION-70
G130-NBR-70
G130-NBR-90
G130-SILICONE-60
G130-VITION-70
G135-NBR-70
G135-NBR-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Material Inner Diameter Allowable Tolerance

242,077 VND

1 Piece(s) 8 Day(s) 2530NBR-70±0.25

5,500 VND

1 Piece(s) 15 Day(s) 2535NBR-90±0.25

-

1 Piece(s) Quote 2530SILICONE-60±0.25

260,302 VND

1 Piece(s) 8 Day(s) 2535VITION-70±0.25

242,512 VND

1 Piece(s) 8 Day(s) 3035NBR-70±0.29

6,199 VND

1 Piece(s) 15 Day(s) 3040NBR-90±0.29

-

1 Piece(s) Quote 3035SILICONE-60±0.29

266,808 VND

1 Piece(s) 8 Day(s) 3040VITION-70±0.29

243,380 VND

1 Piece(s) 8 Day(s) 3540NBR-70±0.33

7,131 VND

1 Piece(s) 15 Day(s) 3545NBR-90±0.33

247,283 VND

1 Piece(s) 8 Day(s) 3540SILICONE-60±0.33

279,827 VND

1 Piece(s) 8 Day(s) 3545VITION-70±0.33

243,380 VND

1 Piece(s) 8 Day(s) 4045NBR-70±0.37

7,131 VND

1 Piece(s) 15 Day(s) 4050NBR-90±0.37

-

1 Piece(s) Quote 4045SILICONE-60±0.37

279,827 VND

1 Piece(s) 8 Day(s) 4050VITION-70±0.37

243,380 VND

1 Piece(s) 8 Day(s) 4550NBR-70±0.41

7,131 VND

1 Piece(s) 15 Day(s) 4555NBR-90±0.41

-

1 Piece(s) Quote 4550SILICONE-60±0.41

279,827 VND

1 Piece(s) 8 Day(s) 4555VITION-70±0.41

243,380 VND

1 Piece(s) 8 Day(s) 5055NBR-70±0.45

7,131 VND

1 Piece(s) 15 Day(s) 5060NBR-90±0.45

-

1 Piece(s) Quote 5055SILICONE-60±0.45

279,827 VND

1 Piece(s) 8 Day(s) 5060VITION-70±0.45

243,380 VND

1 Piece(s) 8 Day(s) 5560NBR-70±0.49

7,131 VND

1 Piece(s) 15 Day(s) 5565NBR-90±0.49

-

1 Piece(s) Quote 5560SILICONE-60±0.49

279,827 VND

1 Piece(s) 8 Day(s) 5565VITION-70±0.49

243,380 VND

1 Piece(s) 8 Day(s) 6065NBR-70±0.53

7,131 VND

1 Piece(s) 15 Day(s) 6070NBR-90±0.53

-

1 Piece(s) Quote 6065SILICONE-60±0.53

279,827 VND

1 Piece(s) 8 Day(s) 6070VITION-70±0.53

243,813 VND

1 Piece(s) 8 Day(s) 6570NBR-70±0.57

7,598 VND

1 Piece(s) 15 Day(s) 6575NBR-90±0.57

-

1 Piece(s) Quote 6570SILICONE-60±0.57

286,335 VND

1 Piece(s) 8 Day(s) 6575VITION-70±0.57

243,813 VND

1 Piece(s) 8 Day(s) 7075NBR-70±0.61

7,598 VND

1 Piece(s) 15 Day(s) 7080NBR-90±0.61

-

1 Piece(s) Quote 7075SILICONE-60±0.61

286,335 VND

1 Piece(s) 8 Day(s) 7080VITION-70±0.61

245,983 VND

1 Piece(s) 8 Day(s) 7580NBR-70±0.65

10,298 VND

1 Piece(s) 15 Day(s) 7585NBR-90±0.65

-

1 Piece(s) Quote 7580SILICONE-60±0.65

318,875 VND

1 Piece(s) 8 Day(s) 7585VITION-70±0.65

245,983 VND

1 Piece(s) 8 Day(s) 8085NBR-70±0.69

10,298 VND

1 Piece(s) 15 Day(s) 8090NBR-90±0.69

-

1 Piece(s) Quote 8085SILICONE-60±0.69

318,875 VND

1 Piece(s) 8 Day(s) 8090VITION-70±0.69

245,983 VND

1 Piece(s) 8 Day(s) 8590NBR-70±0.73

10,298 VND

1 Piece(s) 15 Day(s) 8595NBR-90±0.73

253,792 VND

1 Piece(s) 8 Day(s) 8590SILICONE-60±0.73

318,875 VND

1 Piece(s) 8 Day(s) 8595VITION-70±0.73

245,983 VND

1 Piece(s) 8 Day(s) 9095NBR-70±0.77

10,298 VND

1 Piece(s) 15 Day(s) 90100NBR-90±0.77

-

1 Piece(s) Quote 9095SILICONE-60±0.77

318,875 VND

1 Piece(s) 8 Day(s) 90100VITION-70±0.77

245,983 VND

1 Piece(s) 8 Day(s) 95100NBR-70±0.81

10,298 VND

1 Piece(s) 15 Day(s) 95105NBR-90±0.81

245,888 VND

1 Piece(s) 8 Day(s) 95100SILICONE-60±0.81

318,875 VND

1 Piece(s) 8 Day(s) 95105VITION-70±0.81

246,852 VND

1 Piece(s) 8 Day(s) 100105NBR-70±0.85

273,160 VND

1 Piece(s) 15 Day(s) 100110NBR-90±0.85

247,443 VND

1 Piece(s) 8 Day(s) 100105SILICONE-60±0.85

331,893 VND

1 Piece(s) 8 Day(s) 100110VITION-70±0.85

246,852 VND

1 Piece(s) 8 Day(s) 105110NBR-70±0.87

11,598 VND

1 Piece(s) 15 Day(s) 105115NBR-90±0.87

255,962 VND

1 Piece(s) 8 Day(s) 105110SILICONE-60±0.87

331,893 VND

1 Piece(s) 8 Day(s) 105115VITION-70±0.87

246,852 VND

1 Piece(s) 8 Day(s) 110115NBR-70±0.91

11,598 VND

1 Piece(s) 15 Day(s) 110120NBR-90±0.91

255,962 VND

1 Piece(s) 8 Day(s) 110115SILICONE-60±0.91

331,893 VND

1 Piece(s) 8 Day(s) 110120VITION-70±0.91

246,852 VND

1 Piece(s) 8 Day(s) 115120NBR-70±0.94

11,598 VND

1 Piece(s) 15 Day(s) 115125NBR-90±0.94

-

1 Piece(s) Quote 115120SILICONE-60±0.94

331,893 VND

1 Piece(s) 8 Day(s) 115125VITION-70±0.94

248,585 VND

1 Piece(s) 8 Day(s) 120125NBR-70±0.98

14,202 VND

1 Piece(s) 15 Day(s) 120130NBR-90±0.98

-

1 Piece(s) Quote 120125SILICONE-60±0.98

357,927 VND

1 Piece(s) 8 Day(s) 120130VITION-70±0.98

249,018 VND

1 Piece(s) 8 Day(s) 125130NBR-70±1.01

14,855 VND

1 Piece(s) 15 Day(s) 125135NBR-90±1.01

-

1 Piece(s) Quote 125130SILICONE-60±1.01

364,433 VND

1 Piece(s) 8 Day(s) 125135VITION-70±1.01

249,887 VND

1 Piece(s) 8 Day(s) 130135NBR-70±1.05

16,153 VND

1 Piece(s) 15 Day(s) 130140NBR-90±1.05

-

1 Piece(s) Quote 130135SILICONE-60±1.05

377,450 VND

1 Piece(s) 8 Day(s) 130140VITION-70±1.05

250,322 VND

1 Piece(s) 8 Day(s) 135140NBR-70±1.08

16,805 VND

1 Piece(s) 15 Day(s) 135145NBR-90±1.08

Loading...Tải…

Basic InformationThông tin cơ bản

Type G (For Mounting)