(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Material | Inner Diameter Allowable Tolerance |
---|---|---|---|---|---|---|---|---|
241,208 VND | 1 Piece(s) | 8 Day(s) | 3 | 6 | NBR-70 | ±0.14 | ||
4,535 VND | 1 Piece(s) | 15 Day(s) | 3 | 6 | NBR-90 | ±0.14 | ||
- | 1 Piece(s) | Quote | 3 | 6 | SILICONE-60 | ±0.14 | ||
245,115 VND | 1 Piece(s) | 8 Day(s) | 3 | 6 | VITION-70 | ±0.14 | ||
241,208 VND | 1 Piece(s) | 8 Day(s) | 4 | 7 | NBR-70 | ±0.14 | ||
4,535 VND | 1 Piece(s) | 15 Day(s) | 4 | 7 | NBR-90 | ±0.14 | ||
242,077 VND | 1 Piece(s) | 8 Day(s) | 4 | 7 | SILICONE-60 | ±0.14 | ||
245,115 VND | 1 Piece(s) | 8 Day(s) | 4 | 7 | VITION-70 | ±0.14 | ||
241,208 VND | 1 Piece(s) | 8 Day(s) | 5 | 8 | NBR-70 | ±0.15 | ||
4,535 VND | 1 Piece(s) | 15 Day(s) | 5 | 8 | NBR-90 | ±0.15 | ||
- | 1 Piece(s) | Quote | 5 | 8 | SILICONE-60 | ±0.15 | ||
245,115 VND | 1 Piece(s) | 8 Day(s) | 5 | 8 | VITION-70 | ±0.15 | ||
4,535 VND | 1 Piece(s) | 15 Day(s) | 6 | 9 | NBR-90 | ±0.15 | ||
- | 1 Piece(s) | Quote | 6 | 9 | SILICONE-60 | ±0.15 | ||
245,115 VND | 1 Piece(s) | 8 Day(s) | 6 | 9 | VITION-70 | ±0.15 | ||
241,208 VND | 1 Piece(s) | 8 Day(s) | 7 | 10 | NBR-70 | ±0.16 | ||
4,535 VND | 1 Piece(s) | 15 Day(s) | 7 | 10 | NBR-90 | ±0.16 | ||
- | 1 Piece(s) | Quote | 7 | 10 | SILICONE-60 | ±0.16 | ||
245,115 VND | 1 Piece(s) | 8 Day(s) | 7 | 10 | VITION-70 | ±0.16 | ||
241,208 VND | 1 Piece(s) | 8 Day(s) | 8 | 11 | NBR-70 | ±0.16 | ||
4,535 VND | 1 Piece(s) | 15 Day(s) | 8 | 11 | NBR-90 | ±0.16 | ||
242,077 VND | 1 Piece(s) | 8 Day(s) | 8 | 11 | SILICONE-60 | ±0.16 | ||
245,115 VND | 1 Piece(s) | 8 Day(s) | 8 | 11 | VITION-70 | ±0.16 | ||
241,427 VND | 1 Piece(s) | 8 Day(s) | 9 | 12 | NBR-70 | ±0.17 | ||
4,846 VND | 1 Piece(s) | 15 Day(s) | 9 | 12 | NBR-90 | ±0.17 | ||
- | 1 Piece(s) | Quote | 9 | 12 | SILICONE-60 | ±0.17 | ||
247,283 VND | 1 Piece(s) | 8 Day(s) | 9 | 12 | VITION-70 | ±0.17 | ||
241,427 VND | 1 Piece(s) | 8 Day(s) | 10 | 13 | NBR-70 | ±0.17 | ||
4,846 VND | 1 Piece(s) | 15 Day(s) | 10 | 13 | NBR-90 | ±0.17 | ||
- | 1 Piece(s) | Quote | 10 | 13 | SILICONE-60 | ±0.17 | ||
247,283 VND | 1 Piece(s) | 8 Day(s) | 10 | 13 | VITION-70 | ±0.17 | ||
241,427 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | NBR-70 | ±0.17 | ||
4,892 VND | 1 Piece(s) | 15 Day(s) | 10 | 14 | NBR-90 | ±0.17 | ||
- | 1 Piece(s) | Quote | 10 | 14 | SILICONE-60 | ±0.17 | ||
247,283 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | VITION-70 | ±0.17 | ||
241,427 VND | 1 Piece(s) | 8 Day(s) | 11 | 15 | NBR-70 | ±0.18 | ||
4,892 VND | 1 Piece(s) | 15 Day(s) | 11 | 15 | NBR-90 | ±0.18 | ||
- | 1 Piece(s) | Quote | 11 | 15 | SILICONE-60 | ±0.18 | ||
247,283 VND | 1 Piece(s) | 8 Day(s) | 11 | 15 | VITION-70 | ±0.18 | ||
241,427 VND | 1 Piece(s) | 8 Day(s) | 11.2 | 15.2 | NBR-70 | ±0.18 | ||
4,892 VND | 1 Piece(s) | 15 Day(s) | 11.2 | 15.2 | NBR-90 | ±0.18 | ||
- | 1 Piece(s) | Quote | 11.2 | 15.2 | SILICONE-60 | ±0.18 | ||
247,283 VND | 1 Piece(s) | 8 Day(s) | 11.2 | 15.2 | VITION-70 | ±0.18 | ||
241,427 VND | 1 Piece(s) | 8 Day(s) | 12 | 16 | NBR-70 | ±0.19 | ||
4,892 VND | 1 Piece(s) | 15 Day(s) | 12 | 16 | NBR-90 | ±0.19 | ||
- | 1 Piece(s) | Quote | 12 | 16 | SILICONE-60 | ±0.19 | ||
247,283 VND | 1 Piece(s) | 8 Day(s) | 12 | 16 | VITION-70 | ±0.19 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 12.5 | 16.5 | NBR-70 | ±0.19 | ||
5,205 VND | 1 Piece(s) | 15 Day(s) | 12.5 | 16.5 | NBR-90 | ±0.19 | ||
- | 1 Piece(s) | Quote | 12.5 | 16.5 | SILICONE-60 | ±0.19 | ||
249,453 VND | 1 Piece(s) | 8 Day(s) | 12.5 | 16.5 | VITION-70 | ±0.19 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 14 | 18 | NBR-70 | ±0.19 | ||
5,205 VND | 1 Piece(s) | 15 Day(s) | 14 | 18 | NBR-90 | ±0.19 | ||
- | 1 Piece(s) | Quote | 14 | 18 | SILICONE-60 | ±0.19 | ||
249,453 VND | 1 Piece(s) | 8 Day(s) | 14 | 18 | VITION-70 | ±0.19 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 15 | 19 | NBR-70 | ±0.20 | ||
5,205 VND | 1 Piece(s) | 15 Day(s) | 15 | 19 | NBR-90 | ±0.20 | ||
- | 1 Piece(s) | Quote | 15 | 19 | SILICONE-60 | ±0.20 | ||
249,453 VND | 1 Piece(s) | 8 Day(s) | 15 | 19 | VITION-70 | ±0.20 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 16 | 20 | NBR-70 | ±0.20 | ||
5,205 VND | 1 Piece(s) | 15 Day(s) | 16 | 20 | NBR-90 | ±0.20 | ||
243,380 VND | 1 Piece(s) | 8 Day(s) | 16 | 20 | SILICONE-60 | ±0.20 | ||
249,453 VND | 1 Piece(s) | 8 Day(s) | 16 | 20 | VITION-70 | ±0.20 | ||
241,643 VND | 1 Piece(s) | 8 Day(s) | 18 | 22 | NBR-70 | ±0.21 | ||
5,205 VND | 1 Piece(s) | 15 Day(s) | 18 | 22 | NBR-90 | ±0.21 | ||
243,380 VND | 1 Piece(s) | 8 Day(s) | 18 | 22 | SILICONE-60 | ±0.21 | ||
249,453 VND | 1 Piece(s) | 8 Day(s) | 18 | 22 | VITION-70 | ±0.21 | ||
242,077 VND | 1 Piece(s) | 8 Day(s) | 20 | 24 | NBR-70 | ±0.22 | ||
5,919 VND | 1 Piece(s) | 15 Day(s) | 20 | 24 | NBR-90 | ±0.22 | ||
- | 1 Piece(s) | Quote | 20 | 24 | SILICONE-60 | ±0.22 | ||
253,792 VND | 1 Piece(s) | 8 Day(s) | 20 | 24 | VITION-70 | ±0.22 | ||
242,077 VND | 1 Piece(s) | 8 Day(s) | 21 | 25 | NBR-70 | ±0.23 | ||
5,919 VND | 1 Piece(s) | 15 Day(s) | 21 | 25 | NBR-90 | ±0.23 | ||
- | 1 Piece(s) | Quote | 21 | 25 | SILICONE-60 | ±0.23 | ||
253,792 VND | 1 Piece(s) | 8 Day(s) | 21 | 25 | VITION-70 | ±0.23 | ||
242,077 VND | 1 Piece(s) | 8 Day(s) | 22 | 26 | NBR-70 | ±0.24 | ||
5,919 VND | 1 Piece(s) | 15 Day(s) | 22 | 26 | NBR-90 | ±0.24 | ||
- | 1 Piece(s) | Quote | 22 | 26 | SILICONE-60 | ±0.24 | ||
253,792 VND | 1 Piece(s) | 8 Day(s) | 22 | 26 | VITION-70 | ±0.24 | ||
242,512 VND | 1 Piece(s) | 8 Day(s) | 22 | 28 | NBR-70 | ±0.24 | ||
6,587 VND | 1 Piece(s) | 15 Day(s) | 22 | 28 | NBR-90 | ±0.24 | ||
- | 1 Piece(s) | Quote | 22 | 28 | SILICONE-60 | ±0.24 | ||
258,132 VND | 1 Piece(s) | 8 Day(s) | 22 | 28 | VITION-70 | ±0.24 | ||
242,512 VND | 1 Piece(s) | 8 Day(s) | 22.4 | 28.4 | NBR-70 | ±0.24 | ||
6,587 VND | 1 Piece(s) | 15 Day(s) | 22.4 | 28.4 | NBR-90 | ±0.24 | ||
- | 1 Piece(s) | Quote | 22.4 | 28.4 | SILICONE-60 | ±0.24 | ||
258,132 VND | 1 Piece(s) | 8 Day(s) | 22.4 | 28.4 | VITION-70 | ±0.24 | ||
242,512 VND | 1 Piece(s) | 8 Day(s) | 24 | 30 | NBR-70 | ±0.24 | ||
6,820 VND | 1 Piece(s) | 15 Day(s) | 24 | 30 | NBR-90 | ±0.24 | ||
- | 1 Piece(s) | Quote | 24 | 30 | SILICONE-60 | ±0.24 |
Loading...Tải…
Type | P (For Mounting, Dynamic) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy