(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo: Cập nhật hệ thống Hải quan và Thuế có thể gây chậm trễ trong giao hàng. Xem chi tiết.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Peek Beam Coupling BCP-C Clamping Screw Type General Type (Part Number)

Peek Beam Coupling BCP-C Clamping Screw Type General Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,074,117VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Features】
The Slit Type Flexible Beam Coupling is a coupling used to absorb eccentricity and argument
by cutting a cylindrical bar of peek material in slit form and deliver torque with very small and light
moment of inertia.
It has the advantage of not producing backlash and requiring no maintenance
as it is composed of one body rather than an assembly of several slits.
•Related Keywords: JIT COUPLING, STANDARD COUPLING, COUPLING/AXIAL JOINT

Part Number
BCP25C-10-12-RK5
BCP25C-12-12
BCP25C-12-12-LK4
BCP25C-12-12-LK4-RK4
BCP25C-12-12-LK4-RK5
BCP25C-12-12-LK5
BCP25C-12-12-LK5-RK4
BCP25C-12-12-LK5-RK5
BCP25C-12-12-RK4
BCP25C-12-12-RK5
BCP32C-6-6
BCP32C-6-6.35
BCP32C-6-8
BCP32C-6-10
BCP32C-6-10-RK3
BCP32C-6-10-RK4
BCP32C-6-12
BCP32C-6-12-RK4
BCP32C-6-12-RK5
BCP32C-6-14
BCP32C-6-14-RK5
BCP32C-6-15
BCP32C-6-15-RK5
BCP32C-6-16
BCP32C-6-16-RK5
BCP32C-6.35-6.35
BCP32C-6.35-8
BCP32C-6.35-10
BCP32C-6.35-10-RK3
BCP32C-6.35-10-RK4
BCP32C-6.35-12
BCP32C-6.35-12-RK4
BCP32C-6.35-12-RK5
BCP32C-6.35-14
BCP32C-6.35-14-RK5
BCP32C-6.35-15
BCP32C-6.35-15-RK5
BCP32C-6.35-16
BCP32C-6.35-16-RK5
BCP32C-8-8
BCP32C-8-10
BCP32C-8-10-RK3
BCP32C-8-10-RK4
BCP32C-8-12
BCP32C-8-12-RK4
BCP32C-8-12-RK5
BCP32C-8-14
BCP32C-8-14-RK5
BCP32C-8-15
BCP32C-8-15-RK5
BCP32C-8-16
BCP32C-8-16-RK5
BCP32C-10-10
BCP32C-10-10-LK3
BCP32C-10-10-LK3-RK3
BCP32C-10-10-LK3-RK4
BCP32C-10-10-LK4
BCP32C-10-10-LK4-RK3
BCP32C-10-10-LK4-RK4
BCP32C-10-10-RK3
BCP32C-10-10-RK4
BCP32C-10-12
BCP32C-10-12-LK3
BCP32C-10-12-LK3-RK4
BCP32C-10-12-LK3-RK5
BCP32C-10-12-LK4
BCP32C-10-12-LK4-RK4
BCP32C-10-12-LK4-RK5
BCP32C-10-12-RK4
BCP32C-10-12-RK5
BCP32C-10-14
BCP32C-10-14-LK3
BCP32C-10-14-LK3-RK5
BCP32C-10-14-LK4
BCP32C-10-14-LK4-RK5
BCP32C-10-14-RK5
BCP32C-10-15
BCP32C-10-15-LK3
BCP32C-10-15-LK3-RK5
BCP32C-10-15-LK4
BCP32C-10-15-LK4-RK5
BCP32C-10-15-RK5
BCP32C-10-16
BCP32C-10-16-LK3
BCP32C-10-16-LK3-RK5
BCP32C-10-16-LK4
BCP32C-10-16-LK4-RK5
BCP32C-10-16-RK5
BCP32C-12-12
BCP32C-12-12-LK4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Key Home(Yes/No) D1 Key Dimensions(LK)
(mm)
D2 Key Dimensions(RK)
(mm)
Working Torque
(n,m)
Maximum Torque
(n,m)
Torsion Constant
(N,m/red)
Mass
(g)

1,467,744 VND

1 Piece(s) 8 Day(s) 1012250.30.25Included(RK)-50.61.22123

1,424,358 VND

1 Piece(s) 8 Day(s) 1212250.30.25Not included--0.61.22123

1,467,744 VND

1 Piece(s) 8 Day(s) 1212250.30.25Included(LK)4-0.61.22123

1,511,133 VND

1 Piece(s) 8 Day(s) 1212250.30.25Included(both sides)440.61.22123

1,511,133 VND

1 Piece(s) 8 Day(s) 1212250.30.25Included(both sides)450.61.22123

1,467,744 VND

1 Piece(s) 8 Day(s) 1212250.30.25Included(LK)5-0.61.22123

1,511,133 VND

1 Piece(s) 8 Day(s) 1212250.30.25Included(both sides)540.61.22123

1,511,133 VND

1 Piece(s) 8 Day(s) 1212250.30.25Included(both sides)550.61.22123

1,467,744 VND

1 Piece(s) 8 Day(s) 1212250.30.25Included(RK)-40.61.22123

1,467,744 VND

1 Piece(s) 8 Day(s) 1212250.30.25Included(RK)-50.61.22123

2,274,944 VND

1 Piece(s) 8 Day(s) 66320.40.3Not included--126146

2,274,944 VND

1 Piece(s) 8 Day(s) 66.35320.40.3Not included--126146

2,274,944 VND

1 Piece(s) 8 Day(s) 68320.40.3Not included--126146

2,274,944 VND

1 Piece(s) 8 Day(s) 610320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 610320.40.3Included(RK)-3126146

2,323,107 VND

1 Piece(s) 8 Day(s) 610320.40.3Included(RK)-4126146

2,274,944 VND

1 Piece(s) 8 Day(s) 612320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 612320.40.3Included(RK)-4126146

2,323,107 VND

1 Piece(s) 8 Day(s) 612320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 614320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 614320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 615320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 615320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 616320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 616320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 6.356.35320.40.3Not included--126146

2,274,944 VND

1 Piece(s) 8 Day(s) 6.358320.40.3Not included--126146

2,274,944 VND

1 Piece(s) 8 Day(s) 6.3510320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 6.3510320.40.3Included(RK)-3126146

2,323,107 VND

1 Piece(s) 8 Day(s) 6.3510320.40.3Included(RK)-4126146

2,274,944 VND

1 Piece(s) 8 Day(s) 6.3512320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 6.3512320.40.3Included(RK)-4126146

2,323,107 VND

1 Piece(s) 8 Day(s) 6.3512320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 6.3514320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 6.3514320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 6.3515320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 6.3515320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 6.3516320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 6.3516320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 88320.40.3Not included--126146

2,274,944 VND

1 Piece(s) 8 Day(s) 810320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 810320.40.3Included(RK)-3126146

2,323,107 VND

1 Piece(s) 8 Day(s) 810320.40.3Included(RK)-4126146

2,274,944 VND

1 Piece(s) 8 Day(s) 812320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 812320.40.3Included(RK)-4126146

2,323,107 VND

1 Piece(s) 8 Day(s) 812320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 814320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 814320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 815320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 815320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 816320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 816320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 1010320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1010320.40.3Included(LK)3-126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1010320.40.3Included(both sides)33126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1010320.40.3Included(both sides)34126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1010320.40.3Included(LK)4-126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1010320.40.3Included(both sides)43126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1010320.40.3Included(both sides)44126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1010320.40.3Included(RK)-3126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1010320.40.3Included(RK)-4126146

2,274,944 VND

1 Piece(s) 8 Day(s) 1012320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1012320.40.3Included(LK)3-126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1012320.40.3Included(both sides)34126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1012320.40.3Included(both sides)35126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1012320.40.3Included(LK)4-126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1012320.40.3Included(both sides)44126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1012320.40.3Included(both sides)45126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1012320.40.3Included(RK)-4126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1012320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 1014320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1014320.40.3Included(LK)3-126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1014320.40.3Included(both sides)35126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1014320.40.3Included(LK)4-126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1014320.40.3Included(both sides)45126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1014320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 1015320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1015320.40.3Included(LK)3-126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1015320.40.3Included(both sides)35126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1015320.40.3Included(LK)4-126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1015320.40.3Included(both sides)45126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1015320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 1016320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1016320.40.3Included(LK)3-126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1016320.40.3Included(both sides)35126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1016320.40.3Included(LK)4-126146

2,371,271 VND

1 Piece(s) 8 Day(s) 1016320.40.3Included(both sides)45126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1016320.40.3Included(RK)-5126146

2,274,944 VND

1 Piece(s) 8 Day(s) 1212320.40.3Not included--126146

2,323,107 VND

1 Piece(s) 8 Day(s) 1212320.40.3Included(LK)4-126146

Loading...Tải…

Basic InformationThông tin cơ bản

Type Slit type Application Standard Allowable Angular Misalignment(deg) 5