(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
With metal laminate spring configuration causing no wear on the moving contact,
Disk Coupling has greater life expectancy.
Made of high rigidity aluminum, the hub body has small moment of inertia.
No backlash and highly rigid.
Do not use in excess of rated rotation and rated capacity for safety.
•Related Keywords: JIT COUPLING, STANDARD COUPLING, COUPLING/AXIAL JOINT
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Max. Rotational Speed (r/min) | Key Home(Yes/No) | D1 Key Dimensions(LK) (mm) | D2 Key Dimensions(RK) (mm) | Working Torque (n,m) | Maximum Torque (n,m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 5000 | Included(both sides) | 3 | 3 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 5000 | Included(both sides) | 3 | 4 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 5000 | Included(both sides) | 4 | 3 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 5000 | Included(both sides) | 4 | 4 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 5000 | Included(RK) | - | 3 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 5000 | Included(RK) | - | 4 | 38 | 76 | ||
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 5000 | Included(both sides) | 3 | 4 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 5000 | Included(both sides) | 3 | 5 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 5000 | Included(both sides) | 4 | 4 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 5000 | Included(both sides) | 4 | 5 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 5000 | Included(RK) | - | 4 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 5000 | Included(RK) | - | 5 | 38 | 76 | ||
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 5000 | Included(both sides) | 3 | 5 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 5000 | Included(both sides) | 4 | 5 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 5000 | Included(RK) | - | 5 | 38 | 76 | ||
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 5000 | Included(both sides) | 3 | 5 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 5000 | Included(both sides) | 4 | 5 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 5000 | Included(RK) | - | 5 | 38 | 76 | ||
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 5000 | Included(both sides) | 3 | 5 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 5000 | Included(both sides) | 4 | 5 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 5000 | Included(RK) | - | 5 | 38 | 76 | ||
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 5000 | Included(both sides) | 3 | 6 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 5000 | Included(both sides) | 4 | 6 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 5000 | Included(RK) | - | 6 | 38 | 76 | ||
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 5000 | Included(both sides) | 3 | 6 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 5000 | Included(both sides) | 3 | 7 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 5000 | Included(both sides) | 4 | 6 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 5000 | Included(both sides) | 4 | 7 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 5000 | Included(RK) | - | 6 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 5000 | Included(RK) | - | 7 | 38 | 76 | ||
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 5000 | Included(both sides) | 3 | 6 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 5000 | Included(both sides) | 3 | 7 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 5000 | Included(both sides) | 4 | 6 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 5000 | Included(both sides) | 4 | 7 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 5000 | Included(RK) | - | 6 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 5000 | Included(RK) | - | 7 | 38 | 76 | ||
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 5000 | Included(both sides) | 3 | 7 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 5000 | Included(both sides) | 3 | 8 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 5000 | Included(both sides) | 4 | 7 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 5000 | Included(both sides) | 4 | 8 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 5000 | Included(RK) | - | 7 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 5000 | Included(RK) | - | 8 | 38 | 76 | ||
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 5000 | Included(both sides) | 3 | 7 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 5000 | Included(both sides) | 3 | 8 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 5000 | Included(both sides) | 4 | 7 | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 5000 | Included(both sides) | 4 | 8 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 5000 | Included(RK) | - | 7 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 5000 | Included(RK) | - | 8 | 38 | 76 | ||
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 5000 | Included(both sides) | 3 | 8 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 5000 | Included(both sides) | 4 | 8 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 5000 | Included(RK) | - | 8 | 38 | 76 | ||
1,834,636 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 5000 | Not included | - | - | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 5000 | Included(LK) | 3 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 5000 | Included(both sides) | 3 | 8 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 5000 | Included(LK) | 4 | - | 38 | 76 | ||
1,921,413 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 5000 | Included(both sides) | 4 | 8 | 38 | 76 | ||
1,878,025 VND | 1 Piece(s) | 8 Day(s) | 10 | 28 | 56 | 5000 | Included(RK) | - | 8 | 38 | 76 |
Loading...Tải…
Type | Disc type | Application | Standard | Body Material | Aluminum |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 0.5 | Allowable Lateral Misalignment(mm) | 0.03 | Disc Material | Stainless |
Allowable Axial Clearance (±)(mm) | 0.1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy