(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Usable for connecting various types of bracket. Standard hexagonal wrench bolt for universal use.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Dia. (mm) | Thread Length (mm) | Material | Material |
---|---|---|---|---|---|---|---|---|---|
42,341,346 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.4 | 2 | Stainless Steel | - | ||
30,793,677 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.4 | 3 | Stainless Steel | - | ||
34,643,004 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.4 | 4 | Stainless Steel | - | ||
35,412,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.4 | 5 | Stainless Steel | - | ||
36,182,673 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.4 | 6 | Stainless Steel | - | ||
36,952,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.4 | 8 | Stainless Steel | - | ||
37,722,341 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.4 | 10 | Stainless Steel | - | ||
19,246,009 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 2 | Stainless Steel | - | ||
15,396,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 3 | Stainless Steel | - | ||
15,396,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 4 | Stainless Steel | - | ||
15,396,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 5 | Stainless Steel | - | ||
15,396,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 6 | Stainless Steel | - | ||
19,246,009 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 8 | Stainless Steel | - | ||
23,095,336 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 10 | Stainless Steel | - | ||
26,944,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 12 | Stainless Steel | - | ||
38,492,019 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 15 | Stainless Steel | - | ||
46,190,673 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 20 | Stainless Steel | - | ||
7,698,341 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 2 | Stainless Steel | - | ||
6,110,509 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 3 | Steel | Electroless | ||
3,608,509 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 3 | Steel | Nickel Plating | ||
1,923,185 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 3 | Stainless Steel | - | ||
4,811,346 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 4 | Steel | Electroless | ||
2,747,572 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 4 | Steel | Nickel Plating | ||
1,923,185 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 4 | Stainless Steel | - | ||
4,811,346 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 5 | Steel | Electroless | ||
2,747,572 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 5 | Steel | Nickel Plating | ||
1,923,185 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 5 | Stainless Steel | - | ||
4,811,346 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 6 | Steel | Electroless | ||
2,747,572 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 6 | Steel | Nickel Plating | ||
1,923,185 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 6 | Stainless Steel | - | ||
4,811,346 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 8 | Steel | Electroless | ||
2,747,572 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 8 | Steel | Nickel Plating | ||
1,966,574 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 8 | Stainless Steel | - | ||
2,747,572 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 10 | Steel | Nickel Plating | ||
2,053,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 10 | Stainless Steel | - | ||
5,533,173 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 12 | Steel | Electroless | ||
3,398,404 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 12 | Steel | Nickel Plating | ||
2,183,519 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 12 | Stainless Steel | - | ||
9,623,004 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 15 | Steel | Electroless | ||
5,051,850 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 15 | Steel | Nickel Plating | ||
2,270,295 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 15 | Stainless Steel | - | ||
10,104,014 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 20 | Steel | Electroless | ||
5,773,677 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 20 | Steel | Nickel Plating | ||
2,313,684 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 20 | Stainless Steel | - | ||
12,510,000 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 25 | Steel | Electroless | ||
6,495,504 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 25 | Steel | Nickel Plating | ||
2,617,405 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 25 | Stainless Steel | - | ||
12,798,668 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 30 | Steel | Electroless | ||
7,121,004 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 30 | Steel | Nickel Plating | ||
3,094,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 30 | Stainless Steel | - | ||
8,179,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 3 | Steel | Electroless | ||
4,330,336 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 3 | Steel | Nickel Plating | ||
1,923,185 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 3 | Stainless Steel | - | ||
10,585,336 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 4 | Steel | Electroless | ||
5,255,900 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 4 | Steel | Nickel Plating | ||
1,923,185 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 4 | Stainless Steel | - | ||
10,585,336 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 5 | Steel | Electroless | ||
5,255,900 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 5 | Steel | Nickel Plating | ||
1,923,185 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 5 | Stainless Steel | - | ||
10,585,336 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 6 | Steel | Electroless | ||
5,255,900 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 6 | Steel | Nickel Plating | ||
1,923,185 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 6 | Stainless Steel | - | ||
10,585,336 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 8 | Steel | Electroless | ||
5,255,900 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 8 | Steel | Nickel Plating | ||
1,966,574 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 8 | Stainless Steel | - | ||
10,585,336 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 10 | Steel | Electroless | ||
5,255,900 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 10 | Steel | Nickel Plating | ||
2,053,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 10 | Stainless Steel | - | ||
12,125,004 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 12 | Steel | Electroless | ||
6,543,668 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 2.5 | 12 | Steel | Nickel Plating | ||
2,183,519 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 12 | Stainless Steel | - | ||
9,623,004 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 15 | Steel | Electroless | ||
5,051,850 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 15 | Steel | Nickel Plating | ||
2,270,295 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 15 | Stainless Steel | - | ||
10,104,014 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 20 | Steel | Electroless | ||
5,773,677 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 20 | Steel | Nickel Plating | ||
2,313,684 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 20 | Stainless Steel | - | ||
12,991,009 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 25 | Steel | Electroless | ||
6,495,504 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 25 | Steel | Nickel Plating | ||
2,617,405 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 25 | Stainless Steel | - | ||
17,321,346 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 30 | Steel | Electroless | ||
10,344,519 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 30 | Steel | Nickel Plating | ||
3,094,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 30 | Stainless Steel | - | ||
4,137,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 3 | Stainless Steel | - | ||
4,137,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 4 | Stainless Steel | - | ||
4,137,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 5 | Stainless Steel | - | ||
4,137,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 6 | Stainless Steel | - | ||
4,137,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 8 | Stainless Steel | - | ||
4,137,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 10 | Stainless Steel | - | ||
4,137,682 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 12 | Stainless Steel | - |
Loading...Tải…
Type | Hex Socket Head Cap Screw |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy