(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Domestically Produced Support Unit KASCO Product.
Part Number |
---|
BK10-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Shaft Dia. d (Ø) | Bearing Grade | Surface Treatment | Shaft Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
1,557,443 VND | 1 Piece(s) | 9 Day(s) | Square | 10 | - | Raydent | 39 |
Loading...Tải…
Type | Fixed Side |
---|
Please check the type/dimensions/specifications of the part BK10-F in the Support Unit BK Type Fixed Side series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BK10-F trong chuỗi Support Unit BK Type Fixed Side.
Part Number |
---|
BK10P5 |
BK12-F |
BK12P5 |
BK15P5 |
BK20-F |
BK20P5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Shaft Dia. d (Ø) | Bearing Grade | Surface Treatment | Shaft Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
2,057,895 VND | 1 Piece(s) | 9 Day(s) | Square | 10 | P5 | - | 39 | ||
1,579,136 VND | 1 Piece(s) | 9 Day(s) | Square | 12 | - | Raydent | 43 | ||
2,114,190 VND | 1 Piece(s) | 9 Day(s) | Square | 12 | P5 | - | 43 | ||
2,292,457 VND | 1 Piece(s) | 9 Day(s) | Square | 15 | P5 | - | 48 | ||
2,279,947 VND | 1 Piece(s) | 9 Day(s) | Square | 20 | - | Raydent | 60 | ||
3,315,150 VND | 1 Piece(s) | 9 Day(s) | Square | 20 | P5 | - | 60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy