(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
•Related Keywords: WOOCHANG Precision Industries, Stripper, Reamer, Shoulder Bolt
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
1,909,182 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 4 | 10 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 5 | 10 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 5 | 12 | 0.7 | ||
1,909,182 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 4 | 15 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 8 Day(s) | 5 | 15 | 0.7 | ||
1,909,182 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 4 | 20 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 5 | 20 | 0.7 | ||
1,909,182 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 4 | 25 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 5 | 25 | 0.7 | ||
1,909,182 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 4 | 30 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 5 | 30 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 5 | 35 | 0.7 | ||
1,909,182 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 4 | 40 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 5 | 40 | 0.7 | ||
1,909,182 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 4 | 45 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 5 | 45 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 4 | 50 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 5 | 50 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 4 | 60 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 4 | 70 | 0.7 | ||
2,195,549 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 4 | 80 | 0.7 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 10 | 1 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 12 | 1 | ||
1,737,364 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 15 | 1 | ||
1,737,364 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 20 | 1 | ||
1,737,364 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 25 | 1 | ||
1,737,364 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 30 | 1 | ||
1,737,364 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 35 | 1 | ||
1,737,364 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 40 | 1 | ||
1,737,364 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 45 | 1 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 50 | 1 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 55 | 1 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 60 | 1 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 65 | 1 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 70 | 1 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 75 | 1 | ||
2,510,552 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 80 | 1 | ||
2,510,552 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 85 | 1 | ||
2,510,552 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 90 | 1 | ||
2,856,784 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 95 | 1 | ||
2,856,784 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 100 | 1 | ||
2,856,784 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 110 | 1 | ||
2,856,784 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 6 | 120 | 1 | ||
2,138,275 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 10 | 1.25 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 15 | 1.25 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 20 | 1.25 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 25 | 1.25 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 30 | 1.25 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 35 | 1.25 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 40 | 1.25 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 45 | 1.25 | ||
1,937,822 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 50 | 1.25 | ||
2,138,275 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 55 | 1.25 | ||
2,138,275 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 60 | 1.25 | ||
2,138,275 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 65 | 1.25 | ||
2,138,275 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 70 | 1.25 | ||
2,138,275 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 75 | 1.25 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 80 | 1.25 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 85 | 1.25 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 90 | 1.25 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 95 | 1.25 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 100 | 1.25 | ||
4,759,931 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 110 | 1.25 | ||
4,759,931 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 120 | 1.25 | ||
4,759,931 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 130 | 1.25 | ||
5,713,567 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 140 | 1.25 | ||
5,713,567 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 8 | 150 | 1.25 | ||
3,810,420 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 10 | 15 | 1.5 | ||
3,810,420 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 10 | 20 | 1.5 | ||
3,810,420 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 10 | 25 | 1.5 | ||
3,810,420 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 10 | 30 | 1.5 | ||
4,442,051 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 10 | 35 | 1.5 | ||
4,442,051 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 10 | 40 | 1.5 | ||
4,442,051 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 10 | 45 | 1.5 | ||
4,442,051 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Quote | 10 | 50 | 1.5 | ||
2,539,189 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 15 | 1.5 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 20 | 1.5 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 25 | 1.5 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 30 | 1.5 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 35 | 1.5 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 40 | 1.5 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 45 | 1.5 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 50 | 1.5 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 55 | 1.5 | ||
2,338,734 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 60 | 1.5 | ||
2,539,189 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 65 | 1.5 | ||
2,539,189 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 70 | 1.5 | ||
2,539,189 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 75 | 1.5 | ||
2,539,189 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 80 | 1.5 | ||
2,539,189 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | 85 | 1.5 |
Part Number |
---|
Loading...Tải…
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Steel | Surface Treatment_ | Black Oxide | Sales Unit | Box, Pkg. |
Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy