(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Medium Duty Castor 40 Series (Part Number)

Medium Duty Castor 40 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      544,408VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Heat-treated double RACE WAY Structure
Grease Inlet Mounted Rotating Part
·Powerful Welding Products
·Hyundai Motor, KIA Motors Registered Product
·STAINLESS YOKE available
·Asiba castors Manufacture for Construction Use
·(PIPE size : Φ34×120㎜)
·Renault Samsung, Chevrolet, SsangYong Motor Registered Product
·Registered Patent BRAKE
·Adhesion problem which is the biggest disadvantage of injection method (PC product) solved by using liquid method
·Break Mounting on Fixed-Type is available (Order specification)
·Electric Coating is available

 
Part Number
4040R-A1-PC-TG
4040R-A1-PH-DB
4040R-A1-PU-STS
4040S-A1-PC-TB-TG
4040S-A1-PC-TG
4040S-A1-PC-TG-SWL
4040S-A1-PH-DB
4040S-A1-PU-STS
4050R-A1-PC-TG
4050R-A1-PH-DB
4050R-A1-PU-STS
4050S-A1-PC-TB-TG
4050S-A1-PC-TG
4050S-A1-PC-TG-SWL
4050S-A1-PH-DB
4050S-A1-PU-STS
4060R-A1-PC-6203
4060R-A1-PC-TG
4060R-A1-PH-DB
4060R-A1-PU-STS
4060S-A1-PC-6203
4060S-A1-PC-TB-6203
4060S-A1-PC-TB-TG
4060S-A1-PC-TG
4060S-A1-PC-TG-SWL
4060S-A1-PH-DB
4060S-A1-PU-STS
4060S-A6-PC-TB-TG
4060S-A6-PC-TG
4080R-A1-PC-TG
4080R-A1-PU-STS
4080R-A2-PC-TG
4080S-A1-PC-TB-TG
4080S-A1-PC-TB-TG-SWL
4080S-A1-PC-TG
4080S-A1-PC-TG-SWL
4080S-A1-PU-STS
4080S-A2-PC-TB-TG
4080S-A2-PC-TG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLoad Range
(daN)
Fitting Material Specifications (")
(Ø)
Allowable Load
(kg)
Rotating/Fixed Wheel Material Bearing Type Overall Height
(mm)
Radius of Rotation
(mm)
Option Mounting Part Type

556,990 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel102160FixedPolyurethane / Cast IronRoller14381Thread GuardFlat Plate Type (A1)

544,408 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel102160FixedPhenol ResinBall Bearing14381Not IncludedFlat Plate Type (A1)

1,083,297 VND

1 Piece(s) 6 Day(s) 220.01~320.00Stainless102230FixedPolyurethane/PlasticRoller (STS)14381StainlessFlat Plate Type (A1)

638,562 VND

1 Piece(s) 4 Day(s) 140.01~220.00Steel102160RotationPolyurethane / Cast IronRoller14381Total Lock Brake + Thread GuardFlat Plate Type (A1)

594,303 VND

1 Piece(s) 4 Day(s) 140.01~220.00Steel102160RotationPolyurethane / Cast IronRoller14381Thread GuardFlat Plate Type (A1)

721,432 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel102160RotationPolyurethane / Cast IronRoller14381Thread Guard +4-Position Swivel LockFlat Plate Type (A1)

582,590 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel102160RotationPhenol ResinBall Bearing14381Not IncludedFlat Plate Type (A1)

1,390,055 VND

1 Piece(s) 6 Day(s) 220.01~320.00Stainless102230RotationPolyurethane/PlasticRoller (STS)14381StainlessFlat Plate Type (A1)

576,082 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel127170FixedPolyurethane / Cast IronRoller16598Thread GuardFlat Plate Type (A1)

593,538 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel127170FixedPhenol ResinBall Bearing16598Not IncludedFlat Plate Type (A1)

1,198,710 VND

1 Piece(s) 6 Day(s) 320.01~485.00Stainless127360FixedPolyurethane/PlasticRoller (STS)16598StainlessFlat Plate Type (A1)

645,070 VND

1 Piece(s) 4 Day(s) 140.01~220.00Steel127170RotationPolyurethane / Cast IronRoller16598Total Lock Brake + Thread GuardFlat Plate Type (A1)

607,320 VND

1 Piece(s) 4 Day(s) 140.01~220.00Steel127170RotationPolyurethane / Cast IronRoller16598Thread GuardFlat Plate Type (A1)

733,583 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel127170RotationPolyurethane / Cast IronRoller16598Thread Guard +4-Position Swivel LockFlat Plate Type (A1)

619,355 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel127170RotationPhenol ResinBall Bearing16598Not IncludedFlat Plate Type (A1)

1,505,033 VND

1 Piece(s) 6 Day(s) 320.01~485.00Stainless127360RotationPolyurethane/PlasticRoller (STS)16598StainlessFlat Plate Type (A1)

759,617 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel152190FixedPolyurethane / Cast Iron#6203190115Not IncludedFlat Plate Type (A1)

638,562 VND

1 Piece(s) 4 Day(s) 140.01~220.00Steel152190FixedPolyurethane / Cast IronRoller190115Thread GuardFlat Plate Type (A1)

675,341 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel152190FixedPhenol ResinBall Bearing190115Not IncludedFlat Plate Type (A1)

1,351,873 VND

1 Piece(s) 6 Day(s) 320.01~485.00Stainless152360FixedPolyurethane/PlasticRoller (STS)190115StainlessFlat Plate Type (A1)

822,097 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel152190RotationPolyurethane / Cast Iron#6203190115Not IncludedFlat Plate Type (A1)

853,768 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel152190RotationPolyurethane / Cast Iron#6203190115Top Lock ArborFlat Plate Type (A1)

714,925 VND

1 Piece(s) 4 Day(s) 140.01~220.00Steel152190RotationPolyurethane / Cast IronRoller190115Total Lock Brake + Thread GuardFlat Plate Type (A1)

683,252 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel152190RotationPolyurethane / Cast IronRoller190115Thread GuardFlat Plate Type (A1)

809,513 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel152190RotationPolyurethane / Cast IronRoller190115Thread Guard +4-Position Swivel LockFlat Plate Type (A1)

711,113 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel152190RotationPhenol ResinBall Bearing190115Not IncludedFlat Plate Type (A1)

1,658,633 VND

1 Piece(s) 6 Day(s) 320.01~485.00Stainless152360RotationPolyurethane/PlasticRoller (STS)190115StainlessFlat Plate Type (A1)

714,925 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel152190RotationPolyurethane / Cast IronRoller190115Total Lock Brake + Thread GuardFlat Plate Type (A6)

683,252 VND

1 Piece(s) 6 Day(s) 140.01~220.00Steel152190RotationPolyurethane / Cast IronRoller190115Thread GuardFlat Plate Type (A6)

803,003 VND

1 Piece(s) 6 Day(s) 220.01~320.00Steel203230FixedPolyurethane / Cast IronRoller241152Thread GuardFlat Plate Type (A1)

1,581,832 VND

1 Piece(s) 6 Day(s) 320.01~485.00Stainless203400FixedPolyurethane/PlasticRoller (STS)241152StainlessFlat Plate Type (A1)

803,003 VND

1 Piece(s) 6 Day(s) 220.01~320.00Steel203230FixedPolyurethane / Cast IronRoller241152Thread GuardFlat Plate Type (A2)

872,860 VND

1 Piece(s) 6 Day(s) 220.01~320.00Steel203230RotationPolyurethane / Cast IronRoller241152Total Lock Brake + Thread GuardFlat Plate Type (A1)

999,123 VND

1 Piece(s) 6 Day(s) 220.01~320.00Steel203230RotationPolyurethane / Cast IronRoller241152Total Lock Brake + Thread Guard + 4-Position Swivel LockFlat Plate Type (A1)

842,057 VND

1 Piece(s) 6 Day(s) 220.01~320.00Steel203230RotationPolyurethane / Cast IronRoller241152Thread GuardFlat Plate Type (A1)

967,882 VND

1 Piece(s) 6 Day(s) 220.01~320.00Steel203230RotationPolyurethane / Cast IronRoller241152Thread Guard +4-Position Swivel LockFlat Plate Type (A1)

1,887,723 VND

1 Piece(s) 6 Day(s) 320.01~485.00Stainless203400RotationPolyurethane/PlasticRoller (STS)241152StainlessFlat Plate Type (A1)

872,860 VND

1 Piece(s) 6 Day(s) 220.01~320.00Steel203230RotationPolyurethane / Cast IronRoller241152Total Lock Brake + Thread GuardFlat Plate Type (A2)

842,057 VND

1 Piece(s) 6 Day(s) 220.01~320.00Steel203230RotationPolyurethane / Cast IronRoller241152Thread GuardFlat Plate Type (A2)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Load Category Heavy Load Thickness(mm) 48