(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material - Handle: Phenolic Resin Shaft: S41C /
Color-Handle : Black Shaft :Plated Chrome
TYPE | D | d | Lm | M | L1 | L2 |
CLG-M6-30L | 20 | 8 | 15 | M6 | 30 | 31 |
CLG-M6-40L | 20 | 8 | 15 | M6 | 40 | 31 |
CLG-M6-50L | 20 | 8 | 15 | M6 | 50 | 31 |
CLG-M6-60L | 20 | 8 | 15 | M6 | 60 | 31 |
CLG-M6-70L | 20 | 8 | 15 | M6 | 70 | 31 |
CLG-M8-30L | 26 | 10 | 15 | M8 | 30 | 41 |
CLG-M8-40L | 26 | 10 | 15 | M8 | 40 | 41 |
CLG-M8-50L | 26 | 10 | 15 | M8 | 50 | 41 |
CLG-M8-70L | 26 | 10 | 15 | M8 | 70 | 41 |
CLG-M8-90L | 26 | 10 | 15 | M8 | 90 | 41 |
CLG-M8-100L | 26 | 10 | 15 | M8 | 100 | 41 |
CLG-M10-30L | 33 | 12 | 18 | M10 | 30 | 53 |
CLG-M10-50L | 33 | 12 | 18 | M10 | 50 | 53 |
CLG-M10-80L | 33 | 12 | 18 | M10 | 80 | 53 |
CLG-M10-100L | 33 | 12 | 18 | M10 | 100 | 53 |
CLG-M10-120L | 33 | 12 | 18 | M10 | 120 | 53 |
CLG-M12-50L | 38 | 14 | 15 | M12 | 50 | 67 |
CLG-M12-80L | 38 | 14 | 15 | M12 | 80 | 67 |
CLG-M12-100L | 38 | 14 | 15 | M12 | 100 | 67 |
CLG-M12-120L | 38 | 14 | 15 | M12 | 120 | 67 |
CLG-M12-140L | 38 | 14 | 15 | M12 | 140 | 67 |
CLG-M12-200L | 38 | 14 | 15 | M12 | 200 | 67 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. | D | Lm | M | L1 | L2 |
---|---|---|---|---|---|---|---|---|---|---|---|
761,580 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 8 | 20 | 15 | M6 | 30 | 31 | ||
761,580 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 8 | 20 | 15 | M6 | 40 | 31 | ||
761,580 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 8 | 20 | 15 | M6 | 50 | 31 | ||
778,935 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 8 | 20 | 15 | M6 | 60 | 31 | ||
826,662 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 8 | 20 | 15 | M6 | 70 | 31 | ||
883,069 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 10 | 26 | 15 | M8 | 30 | 41 | ||
917,779 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 10 | 26 | 15 | M8 | 40 | 41 | ||
917,779 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 10 | 26 | 15 | M8 | 50 | 41 | ||
952,492 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 10 | 26 | 15 | M8 | 70 | 41 | ||
987,204 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 10 | 26 | 15 | M8 | 90 | 41 | ||
1,026,252 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 10 | 26 | 15 | M8 | 100 | 41 | ||
1,017,574 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 12 | 33 | 18 | M10 | 30 | 53 | ||
1,052,285 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 12 | 33 | 18 | M10 | 50 | 53 | ||
1,086,995 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 12 | 33 | 18 | M10 | 80 | 53 | ||
1,086,995 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 12 | 33 | 18 | M10 | 100 | 53 | ||
1,130,385 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 12 | 33 | 18 | M10 | 120 | 53 | ||
1,173,774 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 14 | 38 | 15 | M12 | 50 | 67 | ||
1,191,130 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 14 | 38 | 15 | M12 | 80 | 67 | ||
1,234,517 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 14 | 38 | 15 | M12 | 100 | 67 | ||
1,260,550 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 14 | 38 | 15 | M12 | 120 | 67 | ||
1,282,245 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 14 | 38 | 15 | M12 | 140 | 67 | ||
1,499,189 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 14 | 38 | 15 | M12 | 200 | 67 |
Loading...Tải…
Material | Handle: Phenolic Resin Shaft: S41C | Color | Handle: Black Shaft: Plated Chrome |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy