(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Most General Shaft-hub Combining Structure
· Recommended Shaft Outer Diameter Tolerance: h8
· Recommended Hub Inner Diameter Tolerance: H8
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque (N•m) |
---|---|---|---|---|---|---|---|
520,730 VND | 1 Piece(s) | 8 Day(s) | 18 | 47 | 240 | ||
520,730 VND | 1 Piece(s) | 8 Day(s) | 19 | 47 | 245 | ||
520,730 VND | 1 Piece(s) | 8 Day(s) | 20 | 47 | 265 | ||
517,214 VND | 1 Piece(s) | 8 Day(s) | 22 | 47 | 294 | ||
549,533 VND | 1 Piece(s) | 8 Day(s) | 24 | 50 | 402 | ||
549,533 VND | 1 Piece(s) | 8 Day(s) | 25 | 50 | 421 | ||
571,305 VND | 1 Piece(s) | 8 Day(s) | 28 | 55 | 470 | ||
517,483 VND | 1 Piece(s) | 8 Day(s) | 30 | 55 | 510 | ||
588,884 VND | 1 Piece(s) | 8 Day(s) | 32 | 60 | 676 | ||
588,884 VND | 1 Piece(s) | 8 Day(s) | 35 | 60 | 745 | ||
632,091 VND | 1 Piece(s) | 8 Day(s) | 38 | 65 | 892 | ||
571,391 VND | 1 Piece(s) | 8 Day(s) | 40 | 65 | 941 | ||
760,349 VND | 1 Piece(s) | 8 Day(s) | 42 | 75 | 1490 | ||
760,349 VND | 1 Piece(s) | 8 Day(s) | 45 | 75 | 1600 | ||
796,182 VND | 1 Piece(s) | 8 Day(s) | 48 | 80 | 1700 | ||
796,182 VND | 1 Piece(s) | 8 Day(s) | 50 | 80 | 1770 | ||
846,420 VND | 1 Piece(s) | 8 Day(s) | 55 | 85 | 2390 | ||
882,256 VND | 1 Piece(s) | 8 Day(s) | 60 | 90 | 2610 | ||
911,126 VND | 1 Piece(s) | 8 Day(s) | 65 | 95 | 3228 | ||
1,203,607 VND | 1 Piece(s) | 8 Day(s) | 70 | 110 | 4811 | ||
1,255,400 VND | 1 Piece(s) | 8 Day(s) | 75 | 115 | 5154 | ||
1,295,156 VND | 1 Piece(s) | 8 Day(s) | 80 | 120 | 5497 | ||
1,348,162 VND | 1 Piece(s) | 8 Day(s) | 85 | 125 | 6675 | ||
1,400,766 VND | 1 Piece(s) | 8 Day(s) | 90 | 130 | 7069 | ||
1,498,808 VND | 1 Piece(s) | 8 Day(s) | 95 | 135 | 8393 | ||
1,817,926 VND | 1 Piece(s) | 8 Day(s) | 100 | 145 | 10226 | ||
2,042,817 VND | 1 Piece(s) | 8 Day(s) | 110 | 155 | 11248 | ||
2,112,187 VND | 1 Piece(s) | 8 Day(s) | 120 | 165 | 14020 | ||
2,863,754 VND | 1 Piece(s) | 8 Day(s) | 130 | 180 | 18986 | ||
3,071,863 VND | 1 Piece(s) | 8 Day(s) | 140 | 190 | 22494 | ||
3,660,673 VND | 1 Piece(s) | 8 Day(s) | 150 | 200 | 26295 | ||
4,214,039 VND | 1 Piece(s) | 8 Day(s) | 160 | 210 | 33756 | ||
5,088,794 VND | 1 Piece(s) | 8 Day(s) | 170 | 225 | 39483 | ||
5,486,640 VND | 1 Piece(s) | 8 Day(s) | 180 | 235 | 45606 | ||
7,124,753 VND | 1 Piece(s) | 8 Day(s) | 190 | 250 | 56163 | ||
7,542,202 VND | 1 Piece(s) | 8 Day(s) | 200 | 260 | 63342 |
Loading...Tải…
Type | Straight | Body Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Tightening Method | Mechanical (Wedge Type) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy