(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Loosening Prevention Washer (Alloy Steel)【10-50 Pieces Per Package】 (Part Number)

Loosening Prevention Washer (Alloy Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,045,333VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Prevent Loosening by Vibration
· Ensure Maximum Stability When Fastening Bolt Nut
· Robust Locking Regardless of the Strength of The Working Load
· Easy to Tighten and Separate
· Constant Fastening Force even in Lubrication Condition and Paint Condition
· No Change of Fastening Force by Temperature Change
· Reusable Possibility

 

Part Number
HC3
HC4
HC5
HC6
HC8
HC10
HC11
HC12
HC14
HC16
HC18
HC20
HC22
HC24
HC27
HC30
HC33
HC36
HC39
HC42
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)

1,063,495 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 3.4731.8

1,074,955 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 4.47.641.8

1,074,957 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 5.4951.8

1,155,205 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 6.510.861.8

1,275,777 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 8.713.582.5

1,361,885 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 10.716.6102.5

1,889,337 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 11.418.5112.5

2,029,467 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 1319.5122.5

2,683,395 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 15.223143.4

2,786,602 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 1725.4163.4

1,045,333 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 19.529183.4

1,104,358 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 21.430.7203.4

1,325,151 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 23.434.5223.4

1,370,796 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 25.339243.4

2,133,780 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 28.442276.6

2,397,620 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 31.447306.6

12,405,542 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

11 Day(s) 34.448.5336.6

14,634,824 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

11 Day(s) 37.455366.6

17,380,143 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

11 Day(s) 40.458.5396.6

17,937,464 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

11 Day(s) 43.263426.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Surface Treatment Dacrotizing Type Superposed Washer
Type (Application) Washer with Threadlocker Adhesive Surface Treatment (Detailed) Dacrotizing