(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Insulation plate with superior insulation and heat retention properties.
[Features]
· Although it depends on the degree of compression, it can generally be used from -60 to 200°C.
· Can be cut freely.
· Tube-type insulation material. Can be fit easily onto narrow piping and tubes.
[Applications]
· As an accessory to a heater.
· Heat retention, insulation, freeze prevention, heat-resistant cushion.
· Various types of gasket/packing, electronic parts, electrical parts, automobile parts, piping lines.
Part Number |
---|
SK6-10-3 |
SK6-10-10 |
SK6-10-50 |
SK12-20-3 |
SK12-20-10 |
SK12-20-50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length A (mm) | Size (AxB) (mm×mm) |
---|---|---|---|---|---|---|
1,266,033 VND | 1 Piece(s) | 8 Day(s) or more | 3,000 | 6 × 10 | ||
2,752,106 VND | 1 Piece(s) | 8 Day(s) or more | 10,000 | 6 × 10 | ||
9,618,713 VND | 1 Piece(s) | 8 Day(s) or more | 50,000 | 6 × 10 | ||
3,933,296 VND | 1 Piece(s) | 4 Day(s) or more | 3,000 | 12 × 20 | ||
8,425,471 VND | 1 Piece(s) | 8 Day(s) or more | 10,000 | 12 × 20 | ||
35,935,706 VND | 1 Piece(s) | 8 Day(s) or more | 50,000 | 12 × 20 |
Loading...Tải…
Application | Standard / Heat Resistant / Heat Insulation |