(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Self-centering and non-floating products with hexagonal nut, locking nut and corrosion resistance.
The rotation accuracy is 0.03 mm.
All shaft - joint hugs in machine elements such as sprocket wheels, hear wheels, belt pulleys, cams, levers can be easily and efficiently set by using taper shaft hubs.
•Related Keywords: HALDER, Mecha lock (fastening joint)
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d1 (mm) | d2 (mm) | Accessory WS (mm) | Tightening Torque TA Maximum (Nm) | Moving Torque M Maximum (Nm) | External Part Material | Internal Part Material | Nut Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,623,683 VND | 1 Piece(s) | 14 Day(s) | 5 | 12 | - | 9.9 | 10.1 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
1,580,154 VND | 1 Piece(s) | 14 Day(s) | 6 | 12 | - | 9.9 | 12.1 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
1,646,073 VND | 1 Piece(s) | 14 Day(s) | 8 | 14 | - | 16.9 | 23.4 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
1,705,385 VND | 1 Piece(s) | 14 Day(s) | 9 | 18 | - | 34.9 | 43.7 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
1,739,956 VND | 1 Piece(s) | 14 Day(s) | 10 | 18 | - | 34.9 | 48.6 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
1,834,683 VND | 1 Piece(s) | 14 Day(s) | 11 | 20 | - | 43.8 | 59.9 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
1,873,454 VND | 1 Piece(s) | 14 Day(s) | 12 | 20 | - | 43.8 | 65.3 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
1,987,214 VND | 1 Piece(s) | 14 Day(s) | 14 | 24 | - | 65 | 93 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
1,987,214 VND | 1 Piece(s) | 14 Day(s) | 15 | 24 | - | 65 | 99 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
1,987,214 VND | 1 Piece(s) | 14 Day(s) | 16 | 24 | - | 65 | 106 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
2,222,089 VND | 1 Piece(s) | 14 Day(s) | 18 | 30 | - | 161 | 223 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
2,164,230 VND | 1 Piece(s) | 14 Day(s) | 19 | 30 | - | 161 | 235 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
2,222,089 VND | 1 Piece(s) | 14 Day(s) | 20 | 30 | - | 161 | 248 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
2,508,880 VND | 1 Piece(s) | 14 Day(s) | 22 | 38 | - | 250 | 349 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
2,508,880 VND | 1 Piece(s) | 14 Day(s) | 24 | 38 | - | 250 | 381 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
2,508,880 VND | 1 Piece(s) | 14 Day(s) | 25 | 38 | - | 250 | 397 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
2,777,220 VND | 1 Piece(s) | 14 Day(s) | 28 | 42 | - | 355 | 565 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
2,848,840 VND | 1 Piece(s) | 14 Day(s) | 30 | 42 | - | 355 | 605 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
3,380,515 VND | 1 Piece(s) | 14 Day(s) | 32 | 50 | - | 490 | 764 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
3,380,515 VND | 1 Piece(s) | 14 Day(s) | 35 | 50 | - | 490 | 836 | Steel, Galvanizing | Steel, Nickel Plating | Steel, Nickel Plating | ||
525,797 VND | 1 Piece(s) | 14 Day(s) | - | - | 14 | - | - | - | - | - | ||
625,559 VND | 1 Piece(s) | 14 Day(s) | - | - | 16 | - | - | - | - | - | ||
907,380 VND | 1 Piece(s) | 14 Day(s) | - | - | 22 | - | - | - | - | - | ||
1,353,913 VND | 1 Piece(s) | 14 Day(s) | - | - | 27 | - | - | - | - | - | ||
2,056,113 VND | 1 Piece(s) | 14 Day(s) | - | - | 36 | - | - | - | - | - | ||
4,155,822 VND | 1 Piece(s) | 14 Day(s) | - | - | 46 | - | - | - | - | - | ||
4,447,930 VND | 1 Piece(s) | 14 Day(s) | - | - | 50 | - | - | - | - | - | ||
4,960,215 VND | 1 Piece(s) | 14 Day(s) | - | - | 55 | - | - | - | - | - |
Loading...Tải…
Type | Nut Tightening | Centering | Provided |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy