(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Knob/handle
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Type | d1 (mm) | d2 (mm) |
---|---|---|---|---|---|---|---|---|
501,117 VND | 1 Piece(s) | 14 Day(s) | Matting | Pre-Machining State, A Type | 40 | 14 | ||
568,759 VND | 1 Piece(s) | 14 Day(s) | Matting | Pre-Machining State, A Type | 50 | 18 | ||
694,415 VND | 1 Piece(s) | 14 Day(s) | Matting | Pre-Machining State, A Type | 63 | 20 | ||
719,828 VND | 1 Piece(s) | 14 Day(s) | Matting | Closed Groove with no spiral, C Type | 40 | 14 | ||
840,702 VND | 1 Piece(s) | 14 Day(s) | Matting | Closed Groove with no spiral, C Type | 50 | 18 | ||
918,506 VND | 1 Piece(s) | 14 Day(s) | Matting | Closed Groove with no spiral, C Type | 63 | 20 | ||
1,352,825 VND | 1 Piece(s) | 14 Day(s) | Matting | Closed Groove with no spiral, C Type | 80 | 25 | ||
720,106 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Through Groove, D Type | 40 | 14 | ||
840,562 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Through Groove, D Type | 50 | 18 | ||
917,393 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Through Groove, D Type | 63 | 20 | ||
1,352,129 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Through Groove, D Type | 80 | 25 | ||
720,245 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Closed Groove, E Type | 40 | 14 | ||
840,702 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Closed Groove, E Type | 50 | 18 | ||
917,671 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Closed Groove, E Type | 63 | 20 | ||
855,200 VND | 1 Piece(s) | 14 Day(s) | Polishing | Closed Groove with no spiral, C Type | 40 | 14 | ||
1,018,164 VND | 1 Piece(s) | 14 Day(s) | Polishing | Closed Groove with no spiral, C Type | 50 | 18 | ||
1,118,963 VND | 1 Piece(s) | 14 Day(s) | Polishing | Closed Groove with no spiral, C Type | 63 | 20 | ||
1,558,489 VND | 1 Piece(s) | 14 Day(s) | Polishing | Closed Groove with no spiral, C Type | 80 | 25 | ||
855,478 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Through Groove, D Type | 40 | 14 | ||
1,018,023 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Through Groove, D Type | 50 | 18 | ||
1,117,848 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Through Groove, D Type | 63 | 20 | ||
1,557,792 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Through Groove, D Type | 80 | 25 | ||
855,618 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Closed Groove, E Type | 40 | 14 | ||
1,018,164 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Closed Groove, E Type | 50 | 18 | ||
1,118,127 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Closed Groove, E Type | 63 | 20 | ||
1,559,045 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Closed Groove, E Type | 80 | 25 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy