(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
A grip on the rear side. Hub processing; turning for the thing rim area, mirror-polish processing for other areas, fine blast treatment for non-machined areas; rotation tolerance of rim area is less than grade JS 12.
There is a concave mark on the end pressure.
The surface is clean because the unprocessed areas are blasted and polished with the rim area.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | Applicable Cylindrical Handle EH 24530. | Temperature | Key Groove | Handle Type | Handle Material | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,288,686 VND | 1 Piece(s) | 14 Day(s) | 80 | 10 | 26 | 16 | 26 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
1,288,686 VND | 1 Piece(s) | 14 Day(s) | 80 | 12 | 26 | 16 | 26 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
1,452,873 VND | 1 Piece(s) | 14 Day(s) | 100 | 10 | 28 | 17 | 30 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
1,452,873 VND | 1 Piece(s) | 14 Day(s) | 100 | 12 | 28 | 17 | 30 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
1,653,917 VND | 1 Piece(s) | 14 Day(s) | 125 | 12 | 31 | 18 | 33 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
1,653,917 VND | 1 Piece(s) | 14 Day(s) | 125 | 14 | 31 | 18 | 33 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
1,946,550 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 36 | 19 | 36 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
1,946,550 VND | 1 Piece(s) | 14 Day(s) | 140 | 16 | 36 | 19 | 36 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
2,218,283 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 36 | 20 | 39 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
2,218,283 VND | 1 Piece(s) | 14 Day(s) | 160 | 16 | 36 | 20 | 39 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
2,907,950 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 42 | 24 | 45 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
2,907,950 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 42 | 24 | 45 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
4,082,013 VND | 1 Piece(s) | 14 Day(s) | 250 | 22 | 48 | 28 | 51 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
4,082,013 VND | 1 Piece(s) | 14 Day(s) | 250 | 26 | 48 | 28 | 51 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
1,476,509 VND | 1 Piece(s) | 14 Day(s) | 80 | 10 | 26 | 16 | 26 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
1,476,509 VND | 1 Piece(s) | 14 Day(s) | 80 | 12 | 26 | 16 | 26 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
1,632,862 VND | 1 Piece(s) | 14 Day(s) | 100 | 10 | 28 | 17 | 30 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
1,632,862 VND | 1 Piece(s) | 14 Day(s) | 100 | 12 | 28 | 17 | 30 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
1,833,924 VND | 1 Piece(s) | 14 Day(s) | 125 | 12 | 31 | 18 | 33 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
1,833,924 VND | 1 Piece(s) | 14 Day(s) | 125 | 14 | 31 | 18 | 33 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
2,116,439 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 36 | 19 | 36 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
2,116,439 VND | 1 Piece(s) | 14 Day(s) | 140 | 16 | 36 | 19 | 36 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
2,393,781 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 36 | 20 | 39 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
2,393,781 VND | 1 Piece(s) | 14 Day(s) | 160 | 16 | 36 | 20 | 39 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
3,089,032 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 42 | 24 | 45 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
3,089,032 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 42 | 24 | 45 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
4,310,320 VND | 1 Piece(s) | 14 Day(s) | 250 | 22 | 48 | 28 | 51 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
4,310,320 VND | 1 Piece(s) | 14 Day(s) | 250 | 26 | 48 | 28 | 51 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
1,931,978 VND | 1 Piece(s) | 14 Day(s) | 80 | 10 | 26 | 16 | 26 | 18 x M6 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
1,931,978 VND | 1 Piece(s) | 14 Day(s) | 80 | 12 | 26 | 16 | 26 | 18 x M6 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
2,169,082 VND | 1 Piece(s) | 14 Day(s) | 100 | 10 | 28 | 17 | 30 | 21 x M6 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
2,169,082 VND | 1 Piece(s) | 14 Day(s) | 100 | 12 | 28 | 17 | 30 | 21 x M6 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
2,307,470 VND | 1 Piece(s) | 14 Day(s) | 125 | 12 | 31 | 18 | 33 | 23 x M8 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
2,307,470 VND | 1 Piece(s) | 14 Day(s) | 125 | 14 | 31 | 18 | 33 | 23 x M8 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
2,716,546 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 36 | 19 | 36 | 23 x M8 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
2,716,546 VND | 1 Piece(s) | 14 Day(s) | 140 | 16 | 36 | 19 | 36 | 23 x M8 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
3,109,673 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 36 | 20 | 39 | 26 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
3,109,673 VND | 1 Piece(s) | 14 Day(s) | 160 | 16 | 36 | 20 | 39 | 26 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
4,092,646 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 42 | 24 | 45 | 26 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
4,092,646 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 42 | 24 | 45 | 26 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
5,406,822 VND | 1 Piece(s) | 14 Day(s) | 250 | 22 | 48 | 28 | 51 | 28 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
5,406,822 VND | 1 Piece(s) | 14 Day(s) | 250 | 26 | 48 | 28 | 51 | 28 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
2,075,096 VND | 1 Piece(s) | 14 Day(s) | 80 | 10 | 26 | 16 | 26 | 18 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
2,075,096 VND | 1 Piece(s) | 14 Day(s) | 80 | 12 | 26 | 16 | 26 | 18 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
2,307,470 VND | 1 Piece(s) | 14 Day(s) | 100 | 10 | 28 | 17 | 30 | 21 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
2,307,470 VND | 1 Piece(s) | 14 Day(s) | 100 | 12 | 28 | 17 | 30 | 21 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
2,509,819 VND | 1 Piece(s) | 6 Day(s) | 125 | 12 | 31 | 18 | 33 | 23 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
2,509,819 VND | 1 Piece(s) | 14 Day(s) | 125 | 14 | 31 | 18 | 33 | 23 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
2,907,950 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 36 | 19 | 36 | 23 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
2,907,950 VND | 1 Piece(s) | 14 Day(s) | 140 | 16 | 36 | 19 | 36 | 23 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
3,326,722 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 36 | 20 | 39 | 26 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
3,326,722 VND | 1 Piece(s) | 14 Day(s) | 160 | 16 | 36 | 20 | 39 | 26 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
4,273,729 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 42 | 24 | 45 | 26 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
4,273,729 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 42 | 24 | 45 | 26 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
5,618,866 VND | 1 Piece(s) | 14 Day(s) | 250 | 22 | 48 | 28 | 51 | 28 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
5,618,866 VND | 1 Piece(s) | 14 Day(s) | 250 | 26 | 48 | 28 | 51 | 28 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. |
Loading...Tải…
Handwheel Material | Aluminum Handle | Axis Material | Steel, Plated Zinc |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy