(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Type with internal parts of anti-rust material.
Can be used in various fields such as medical equipment industry and chemical industry.
•Related Keywords: HALDER, lever
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Lever Color | l1 (mm) | d1 (mm) | d2 (mm) | d3 (mm) |
---|---|---|---|---|---|---|---|---|---|
761,499 VND | 1 Piece(s) | 14 Day(s) | Orange | 12 | 13 | M 4 | 10 | ||
761,499 VND | 1 Piece(s) | 14 Day(s) | Black | 12 | 13 | M 4 | 10 | ||
769,741 VND | 1 Piece(s) | 14 Day(s) | Orange | 16 | 13 | M 4 | 10 | ||
769,741 VND | 1 Piece(s) | 14 Day(s) | Black | 16 | 13 | M 4 | 10 | ||
786,801 VND | 1 Piece(s) | 14 Day(s) | Orange | 20 | 13 | M 4 | 10 | ||
786,801 VND | 1 Piece(s) | 14 Day(s) | Black | 20 | 13 | M 4 | 10 | ||
803,291 VND | 1 Piece(s) | 14 Day(s) | Orange | 25 | 13 | M 4 | 10 | ||
803,291 VND | 1 Piece(s) | 14 Day(s) | Black | 25 | 13 | M 4 | 10 | ||
820,351 VND | 1 Piece(s) | 14 Day(s) | Orange | 32 | 13 | M 4 | 10 | ||
820,351 VND | 1 Piece(s) | 14 Day(s) | Black | 32 | 13 | M 4 | 10 | ||
775,332 VND | 1 Piece(s) | 14 Day(s) | Orange | 12 | 14 | M 5 | 10 | ||
775,332 VND | 1 Piece(s) | 6 Day(s) | Black | 12 | 14 | M 5 | 10 | ||
787,916 VND | 1 Piece(s) | 14 Day(s) | Orange | 16 | 14 | M 5 | 10 | ||
787,916 VND | 1 Piece(s) | 6 Day(s) | Black | 16 | 14 | M 5 | 10 | ||
800,204 VND | 1 Piece(s) | 14 Day(s) | Orange | 20 | 14 | M 5 | 10 | ||
800,204 VND | 1 Piece(s) | 14 Day(s) | Black | 20 | 14 | M 5 | 10 | ||
817,265 VND | 1 Piece(s) | 14 Day(s) | Orange | 25 | 14 | M 5 | 10 | ||
817,265 VND | 1 Piece(s) | 14 Day(s) | Black | 25 | 14 | M 5 | 10 | ||
834,186 VND | 1 Piece(s) | 14 Day(s) | Orange | 32 | 14 | M 5 | 10 | ||
834,186 VND | 1 Piece(s) | 14 Day(s) | Black | 32 | 14 | M 5 | 10 | ||
854,720 VND | 1 Piece(s) | 14 Day(s) | Orange | 40 | 14 | M 5 | 10 | ||
854,720 VND | 1 Piece(s) | 14 Day(s) | Black | 40 | 14 | M 5 | 10 | ||
775,473 VND | 1 Piece(s) | 14 Day(s) | Orange | 12 | 14 | M 6 | 10 | ||
775,473 VND | 1 Piece(s) | 14 Day(s) | Black | 12 | 14 | M 6 | 10 | ||
788,054 VND | 1 Piece(s) | 14 Day(s) | Orange | 16 | 14 | M 6 | 10 | ||
788,054 VND | 1 Piece(s) | 14 Day(s) | Black | 16 | 14 | M 6 | 10 | ||
800,345 VND | 1 Piece(s) | 14 Day(s) | Orange | 20 | 14 | M 6 | 10 | ||
800,345 VND | 1 Piece(s) | 14 Day(s) | Black | 20 | 14 | M 6 | 10 | ||
817,403 VND | 1 Piece(s) | 14 Day(s) | Orange | 25 | 14 | M 6 | 10 | ||
817,403 VND | 1 Piece(s) | 14 Day(s) | Black | 25 | 14 | M 6 | 10 | ||
834,465 VND | 1 Piece(s) | 14 Day(s) | Orange | 32 | 14 | M 6 | 10 | ||
834,465 VND | 1 Piece(s) | 14 Day(s) | Black | 32 | 14 | M 6 | 10 | ||
854,997 VND | 1 Piece(s) | 14 Day(s) | Orange | 40 | 14 | M 6 | 10 | ||
854,997 VND | 1 Piece(s) | 14 Day(s) | Black | 40 | 14 | M 6 | 10 | ||
897,361 VND | 1 Piece(s) | 14 Day(s) | Orange | 50 | 14 | M 6 | 10 | ||
897,361 VND | 1 Piece(s) | 14 Day(s) | Black | 50 | 14 | M 6 | 10 | ||
960,251 VND | 1 Piece(s) | 14 Day(s) | Orange | 16 | 18 | 8 | 13.5 | ||
960,251 VND | 1 Piece(s) | 14 Day(s) | Black | 16 | 18 | 8 | 13.5 | ||
968,773 VND | 1 Piece(s) | 14 Day(s) | Orange | 20 | 18 | 8 | 13.5 | ||
968,773 VND | 1 Piece(s) | 14 Day(s) | Black | 20 | 18 | 8 | 13.5 | ||
985,399 VND | 1 Piece(s) | 14 Day(s) | Orange | 25 | 18 | 8 | 13.5 | ||
985,399 VND | 1 Piece(s) | 14 Day(s) | Black | 25 | 18 | 8 | 13.5 | ||
1,006,938 VND | 1 Piece(s) | 14 Day(s) | Orange | 32 | 18 | 8 | 13.5 | ||
1,006,938 VND | 1 Piece(s) | 14 Day(s) | Black | 32 | 18 | 8 | 13.5 | ||
1,028,042 VND | 1 Piece(s) | 14 Day(s) | Orange | 40 | 18 | 8 | 13.5 | ||
1,028,042 VND | 1 Piece(s) | 6 Day(s) | Black | 40 | 18 | 8 | 13.5 | ||
1,065,776 VND | 1 Piece(s) | 14 Day(s) | Orange | 50 | 18 | 8 | 13.5 | ||
1,065,776 VND | 1 Piece(s) | 6 Day(s) | Black | 50 | 18 | 8 | 13.5 | ||
1,121,138 VND | 1 Piece(s) | 14 Day(s) | Orange | 63 | 18 | 8 | 13.5 | ||
1,121,138 VND | 1 Piece(s) | 14 Day(s) | Black | 63 | 18 | 8 | 13.5 | ||
1,076,237 VND | 1 Piece(s) | 14 Day(s) | Orange | 20 | 22 | M10 | 16 | ||
1,076,237 VND | 1 Piece(s) | 14 Day(s) | Black | 20 | 22 | M10 | 16 | ||
1,118,167 VND | 1 Piece(s) | 14 Day(s) | Orange | 25 | 22 | M10 | 16 | ||
1,118,167 VND | 1 Piece(s) | 14 Day(s) | Black | 25 | 22 | M10 | 16 | ||
1,143,890 VND | 1 Piece(s) | 14 Day(s) | Orange | 32 | 22 | M10 | 16 | ||
1,143,890 VND | 1 Piece(s) | 14 Day(s) | Black | 32 | 22 | M10 | 16 | ||
1,190,438 VND | 1 Piece(s) | 14 Day(s) | Orange | 40 | 22 | M10 | 16 | ||
1,190,438 VND | 1 Piece(s) | 14 Day(s) | Black | 40 | 22 | M10 | 16 | ||
1,245,369 VND | 1 Piece(s) | 14 Day(s) | Orange | 50 | 22 | M10 | 16 | ||
1,245,369 VND | 1 Piece(s) | 14 Day(s) | Black | 50 | 22 | M10 | 16 | ||
1,329,372 VND | 1 Piece(s) | 14 Day(s) | Orange | 63 | 22 | M10 | 16 | ||
1,329,372 VND | 1 Piece(s) | 14 Day(s) | Black | 63 | 22 | M10 | 16 | ||
1,397,877 VND | 1 Piece(s) | 14 Day(s) | Orange | 80 | 22 | M10 | 16 | ||
1,397,877 VND | 1 Piece(s) | 14 Day(s) | Black | 80 | 22 | M10 | 16 | ||
1,308,232 VND | 1 Piece(s) | 14 Day(s) | Orange | 25 | 25 | M12 | 19 | ||
1,308,232 VND | 1 Piece(s) | 14 Day(s) | Black | 25 | 25 | M12 | 19 | ||
1,350,444 VND | 1 Piece(s) | 14 Day(s) | Orange | 32 | 25 | M12 | 19 | ||
1,350,444 VND | 1 Piece(s) | 14 Day(s) | Black | 32 | 25 | M12 | 19 | ||
1,389,026 VND | 1 Piece(s) | 14 Day(s) | Orange | 40 | 25 | M12 | 19 | ||
1,389,026 VND | 1 Piece(s) | 14 Day(s) | Black | 40 | 25 | M12 | 19 | ||
1,469,835 VND | 1 Piece(s) | 14 Day(s) | Orange | 50 | 25 | M12 | 19 | ||
1,469,835 VND | 1 Piece(s) | 14 Day(s) | Black | 50 | 25 | M12 | 19 | ||
1,554,534 VND | 1 Piece(s) | 14 Day(s) | Orange | 63 | 25 | M12 | 19 | ||
1,554,534 VND | 1 Piece(s) | 14 Day(s) | Black | 63 | 25 | M12 | 19 | ||
1,665,109 VND | 1 Piece(s) | 14 Day(s) | Orange | 80 | 25 | M12 | 19 | ||
1,665,109 VND | 1 Piece(s) | 14 Day(s) | Black | 80 | 25 | M12 | 19 | ||
1,691,730 VND | 1 Piece(s) | 14 Day(s) | Orange | 32 | 30 | M16 | 23 | ||
1,691,730 VND | 1 Piece(s) | 14 Day(s) | Black | 32 | 30 | M16 | 23 | ||
1,743,311 VND | 1 Piece(s) | 14 Day(s) | Orange | 40 | 30 | M16 | 23 | ||
1,743,311 VND | 1 Piece(s) | 14 Day(s) | Black | 40 | 30 | M16 | 23 | ||
1,820,184 VND | 1 Piece(s) | 14 Day(s) | Orange | 50 | 30 | M16 | 23 | ||
1,820,184 VND | 1 Piece(s) | 14 Day(s) | Black | 50 | 30 | M16 | 23 | ||
1,910,057 VND | 1 Piece(s) | 14 Day(s) | Orange | 63 | 30 | M16 | 23 | ||
1,910,057 VND | 1 Piece(s) | 14 Day(s) | Black | 63 | 30 | M16 | 23 | ||
2,088,269 VND | 1 Piece(s) | 14 Day(s) | Orange | 80 | 30 | M16 | 23 | ||
2,088,269 VND | 1 Piece(s) | 14 Day(s) | Black | 80 | 30 | M16 | 23 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy