(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Jig Bush - Location Bushing · Positioning Clamping Pin, Securing Thread (Part Number)

Jig Bush - Location Bushing · Positioning Clamping Pin, Securing Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,657,961VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.

 
Part Number
23111.0782
23111.0784
23111.0786
23111.0788
23111.0882
23111.0884
23111.0886
23111.0888
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Inner Diameter
(mm)
Outer Diameter
(mm)
Material d1
(mm)
d2
(mm)
D2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)

4,657,961 VND

1 Piece(s) 14 Day(s) Steel1636.99Reinforced Steel, Blackening1636.99372011.567

4,849,102 VND

1 Piece(s) 14 Day(s) Steel2044.99Reinforced Steel, Blackening2044.99452515.8210

5,163,678 VND

1 Piece(s) 14 Day(s) Steel2554.99Reinforced Steel, Blackening2554.99553119.9413.5

5,491,464 VND

1 Piece(s) 14 Day(s) Steel3059.99Reinforced Steel, Blackening3059.99603721.7715

6,515,282 VND

1 Piece(s) 14 Day(s) Stainless Steel1636.99Stainless Steel 1.4112, Hardening Treatment1636.99372011.567

6,802,200 VND

1 Piece(s) 14 Day(s) Stainless Steel2044.99Stainless Steel 1.4112, Hardening Treatment2044.99452515.8210

7,266,634 VND

1 Piece(s) 14 Day(s) Stainless Steel2554.99Stainless Steel 1.4112, Hardening Treatment2554.99553119.9413.5

7,757,901 VND

1 Piece(s) 14 Day(s) Stainless Steel3059.99Stainless Steel 1.4112, Hardening Treatment3059.99603721.7715

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Bushing Basic Shape Straight I.D. Shape Circular