(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Clamping Screw - Swing Bolt  DIN 444, B Type (Part Number)

Clamping Screw - Swing Bolt  DIN 444, B Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      509,342VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Swing Bolt is similar to DIN 444.
Steel Design of High Quality 8.8.
Stainless Steel A2-50 has a Tensile Strength of Minimum 500 N/mm2.
•Related keywords: HALDER, Clamping Screw, Adjusting Screw/Adjusting Block

 
Part Number
22980.0202
22980.0203
22980.0204
22980.0205
22980.0212
22980.0214
22980.0216
22980.0218
22980.0222
22980.0232
22980.0234
22980.0236
22980.0240
22980.0244
22980.0252
22980.0254
22980.0257
22980.0262
22980.0266
22980.0272
22980.0274
22980.0278
22980.0282
22980.0286
22980.0292
22980.0294
22980.0298
22980.0302
22980.0308
22980.0312
22980.0316
22980.0324
22980.0332
22980.0342
22980.0346
22980.0354
22980.0362
22980.0402
22980.0403
22980.0404
22980.0405
22980.0412
22980.0414
22980.0416
22980.0418
22980.0422
22980.0432
22980.0434
22980.0436
22980.0440
22980.0444
22980.0452
22980.0454
22980.0457
22980.0462
22980.0466
22980.0472
22980.0474
22980.0478
22980.0482
22980.0486
22980.0492
22980.0494
22980.0498
22980.0502
22980.0508
22980.0512
22980.0516
22980.0524
22980.0532
22980.0542
22980.0546
22980.0554
22980.0562
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Dia. Material (Thread) l
(mm)
Detailed Material d
(mm)
b
(mm)
d2
(mm)
d3
(mm)
s
(mm)

509,342 VND

1 Piece(s) 14 Day(s) M5Steel25Heat treated Steel, Heat treatment, Material 8.8, BlackM5165126

514,681 VND

1 Piece(s) 14 Day(s) M5Steel30Heat treated Steel, Heat treatment, Material 8.8, BlackM5165126

518,875 VND

1 Piece(s) 14 Day(s) M5Steel35Heat treated Steel, Heat treatment, Material 8.8, BlackM5165126

523,455 VND

1 Piece(s) 14 Day(s) M5Steel40Heat treated Steel, Heat treatment, Material 8.8, BlackM5165126

535,280 VND

1 Piece(s) 14 Day(s) M6Steel30Heat treated Steel, Heat treatment, Material 8.8, BlackM6186147

547,675 VND

1 Piece(s) 14 Day(s) M6Steel40Heat treated Steel, Heat treatment, Material 8.8, BlackM6186147

556,632 VND

1 Piece(s) 14 Day(s) M6Steel50Heat treated Steel, Heat treatment, Material 8.8, BlackM6186147

566,738 VND

1 Piece(s) 14 Day(s) M6Steel60Heat treated Steel, Heat treatment, Material 8.8, BlackM6186147

585,799 VND

1 Piece(s) 14 Day(s) M6Steel80Heat treated Steel, Heat treatment, Material 8.8, BlackM6186147

589,026 VND

1 Piece(s) 14 Day(s) M8Steel40Heat treated Steel, Heat treatment, Material 8.8, BlackM8228189

599,316 VND

1 Piece(s) 14 Day(s) M8Steel50Heat treated Steel, Heat treatment, Material 8.8, BlackM8228189

610,930 VND

1 Piece(s) 14 Day(s) M8Steel60Heat treated Steel, Heat treatment, Material 8.8, BlackM8228189

628,436 VND

1 Piece(s) 14 Day(s) M8Steel80Heat treated Steel, Heat treatment, Material 8.8, BlackM8228189

648,624 VND

1 Piece(s) 14 Day(s) M8Steel100Heat treated Steel, Heat treatment, Material 8.8, BlackM8228189

661,658 VND

1 Piece(s) 14 Day(s) M10Steel50Heat treated Steel, Heat treatment, Material 8.8, BlackM1026102012

681,088 VND

1 Piece(s) 14 Day(s) M10Steel60Heat treated Steel, Heat treatment, Material 8.8, BlackM1026102012

701,639 VND

1 Piece(s) 14 Day(s) M10Steel75Heat treated Steel, Heat treatment, Material 8.8, BlackM1026102012

738,760 VND

1 Piece(s) 14 Day(s) M10Steel100Heat treated Steel, Heat treatment, Material 8.8, BlackM1026102012

765,452 VND

1 Piece(s) 14 Day(s) M10Steel120Heat treated Steel, Heat treatment, Material 8.8, BlackM1026102012

763,062 VND

1 Piece(s) 14 Day(s) M12Steel50Heat treated Steel, Heat treatment, Material 8.8, BlackM1230122514

776,741 VND

1 Piece(s) 14 Day(s) M12Steel60Heat treated Steel, Heat treatment, Material 8.8, BlackM1230122514

821,675 VND

1 Piece(s) 14 Day(s) M12Steel80Heat treated Steel, Heat treatment, Material 8.8, BlackM1230122514

856,299 VND

1 Piece(s) 14 Day(s) M12Steel100Heat treated Steel, Heat treatment, Material 8.8, BlackM1230122514

892,639 VND

1 Piece(s) 14 Day(s) M12Steel120Heat treated Steel, Heat treatment, Material 8.8, BlackM1230122514

998,527 VND

1 Piece(s) 14 Day(s) M16Steel60Heat treated Steel, Heat treatment, Material 8.8, BlackM1638163217

1,053,293 VND

1 Piece(s) 14 Day(s) M16Steel80Heat treated Steel, Heat treatment, Material 8.8, BlackM1638163217

1,108,426 VND

1 Piece(s) 14 Day(s) M16Steel100Heat treated Steel, Heat treatment, Material 8.8, BlackM1638163217

1,169,492 VND

1 Piece(s) 14 Day(s) M16Steel120Heat treated Steel, Heat treatment, Material 8.8, BlackM1638163217

1,257,939 VND

1 Piece(s) 14 Day(s) M16Steel150Heat treated Steel, Heat treatment, Material 8.8, BlackM1644163217

1,430,059 VND

1 Piece(s) 14 Day(s) M20Steel100Heat treated Steel, Heat treatment, Material 8.8, BlackM2046184022

1,511,085 VND

1 Piece(s) 14 Day(s) M20Steel120Heat treated Steel, Heat treatment, Material 8.8, BlackM2046184022

1,695,197 VND

1 Piece(s) 14 Day(s) M20Steel160Heat treated Steel, Heat treatment, Material 8.8, BlackM2052184022

1,878,924 VND

1 Piece(s) 14 Day(s) M20Steel200Heat treated Steel, Heat treatment, Material 8.8, BlackM2052184022

2,214,267 VND

1 Piece(s) 14 Day(s) M24Steel100Heat treated Steel, Heat treatment, Material 8.8, BlackM2454224525

2,368,590 VND

1 Piece(s) 14 Day(s) M24Steel120Heat treated Steel, Heat treatment, Material 8.8, BlackM2454224525

2,677,254 VND

1 Piece(s) 14 Day(s) M24Steel160Heat treated Steel, Heat treatment, Material 8.8, BlackM2460224525

2,998,132 VND

1 Piece(s) 14 Day(s) M24Steel200Heat treated Steel, Heat treatment, Material 8.8, BlackM2460224525

604,417 VND

1 Piece(s) 14 Day(s) M5Stainless Steel25Stainless Steel 1.4301M5165126

608,611 VND

1 Piece(s) 14 Day(s) M5Stainless Steel30Stainless Steel 1.4301M5165126

612,232 VND

1 Piece(s) 14 Day(s) M5Stainless Steel35Stainless Steel 1.4301M5165126

616,238 VND

1 Piece(s) 14 Day(s) M5Stainless Steel40Stainless Steel 1.4301M5165126

609,162 VND

1 Piece(s) 14 Day(s) M6Stainless Steel30Stainless Steel 1.4301M6186147

616,973 VND

1 Piece(s) 14 Day(s) M6Stainless Steel40Stainless Steel 1.4301M6186147

623,065 VND

1 Piece(s) 14 Day(s) M6Stainless Steel50Stainless Steel 1.4301M6186147

630,881 VND

1 Piece(s) 14 Day(s) M6Stainless Steel60Stainless Steel 1.4301M6186147

728,409 VND

1 Piece(s) 14 Day(s) M6Stainless Steel80Stainless Steel 1.4301M6186147

692,692 VND

1 Piece(s) 14 Day(s) M8Stainless Steel40Stainless Steel 1.4301M8228189

696,679 VND

1 Piece(s) 14 Day(s) M8Stainless Steel50Stainless Steel 1.4301M8228189

706,009 VND

1 Piece(s) 14 Day(s) M8Stainless Steel60Stainless Steel 1.4301M8228189

730,958 VND

1 Piece(s) 14 Day(s) M8Stainless Steel80Stainless Steel 1.4301M8228189

751,718 VND

1 Piece(s) 14 Day(s) M8Stainless Steel100Stainless Steel 1.4301M8228189

812,286 VND

1 Piece(s) 14 Day(s) M10Stainless Steel50Stainless Steel 1.4301M1026102012

829,996 VND

1 Piece(s) 14 Day(s) M10Stainless Steel60Stainless Steel 1.4301M1026102012

849,404 VND

1 Piece(s) 14 Day(s) M10Stainless Steel75Stainless Steel 1.4301M1026102012

889,960 VND

1 Piece(s) 14 Day(s) M10Stainless Steel100Stainless Steel 1.4301M1026102012

918,370 VND

1 Piece(s) 14 Day(s) M10Stainless Steel120Stainless Steel 1.4301M1026102012

979,555 VND

1 Piece(s) 14 Day(s) M12Stainless Steel50Stainless Steel 1.4301M1230122514

1,000,110 VND

1 Piece(s) 14 Day(s) M12Stainless Steel60Stainless Steel 1.4301M1230122514

1,034,158 VND

1 Piece(s) 14 Day(s) M12Stainless Steel80Stainless Steel 1.4301M1230122514

1,080,234 VND

1 Piece(s) 14 Day(s) M12Stainless Steel100Stainless Steel 1.4301M1230122514

1,113,713 VND

1 Piece(s) 14 Day(s) M12Stainless Steel120Stainless Steel 1.4301M1230122514

1,324,987 VND

1 Piece(s) 14 Day(s) M16Stainless Steel60Stainless Steel 1.4301M1638163217

1,386,049 VND

1 Piece(s) 14 Day(s) M16Stainless Steel80Stainless Steel 1.4301M1638163217

1,447,484 VND

1 Piece(s) 14 Day(s) M16Stainless Steel100Stainless Steel 1.4301M1638163217

1,526,876 VND

1 Piece(s) 14 Day(s) M16Stainless Steel120Stainless Steel 1.4301M1638163217

1,627,354 VND

1 Piece(s) 14 Day(s) M16Stainless Steel150Stainless Steel 1.4301M1644163217

1,977,591 VND

1 Piece(s) 14 Day(s) M20Stainless Steel100Stainless Steel 1.4301M2046184022

2,090,114 VND

1 Piece(s) 14 Day(s) M20Stainless Steel120Stainless Steel 1.4301M2046184022

2,298,857 VND

1 Piece(s) 14 Day(s) M20Stainless Steel160Stainless Steel 1.4301M2052184022

2,531,838 VND

1 Piece(s) 14 Day(s) M20Stainless Steel200Stainless Steel 1.4301M2052184022

2,497,196 VND

1 Piece(s) 14 Day(s) M24Stainless Steel100Stainless Steel 1.4301M2454224525

2,633,190 VND

1 Piece(s) 14 Day(s) M24Stainless Steel120Stainless Steel 1.4301M2454224525

2,929,828 VND

1 Piece(s) 14 Day(s) M24Stainless Steel160Stainless Steel 1.4301M2460224525

3,262,732 VND

1 Piece(s) 14 Day(s) M24Stainless Steel200Stainless Steel 1.4301M2460224525

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Type Screw Tip