(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
C10 Galvanized Steel.
- Execution N: Includes Open Clamping Levers and Two Mounting Flanges.
- Execution P: Includes Hardened Clamping Lever and Bolt Retainer.
Part Number |
---|
GG.AD080 |
GG.AD090 |
GG.AD140 |
GG.AD150 |
GG.AD275 |
GG.AD285 |
GG.AD375 |
GG.AD385 |
GG.AD475 |
GG.AD485 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tightening Force (N) | Clamp Screw Size | Clamping Lever Type | H(1) Length |
---|---|---|---|---|---|---|---|---|
1,170,398 VND | 1 Piece(s) | 13 Day(s) | 900 | M5 | Includes Open Clamping Levers+Two Mounting Flanges. | 44.5 | ||
1,170,398 VND | 1 Piece(s) | 13 Day(s) | 900 | M5 | Hardened Clamping Lever+Bolt Retainer | 44.5 | ||
1,288,417 VND | 1 Piece(s) | 13 Day(s) | 1000 | M6 | Includes Open Clamping Levers+Two Mounting Flanges. | 64 | ||
1,288,417 VND | 1 Piece(s) | 13 Day(s) | 1000 | M6 | Hardened Clamping Lever+Bolt Retainer | 64 | ||
1,594,740 VND | 1 Piece(s) | 13 Day(s) | 1700 | M8 | Includes Open Clamping Levers+Two Mounting Flanges. | 74.5 | ||
1,594,740 VND | 1 Piece(s) | 13 Day(s) | 1700 | M8 | Hardened Clamping Lever+Bolt Retainer | 74.5 | ||
2,024,290 VND | 1 Piece(s) | 13 Day(s) | 1800 | M10 | Includes Open Clamping Levers+Two Mounting Flanges. | 102 | ||
2,024,290 VND | 1 Piece(s) | 13 Day(s) | 1800 | M10 | Hardened Clamping Lever+Bolt Retainer | 102 | ||
3,368,908 VND | 1 Piece(s) | 13 Day(s) | 3200 | M12 | Includes Open Clamping Levers+Two Mounting Flanges. | 119 | ||
3,368,908 VND | 1 Piece(s) | 13 Day(s) | 3200 | M12 | Hardened Clamping Lever+Bolt Retainer | 119 |
Loading...Tải…
Attaching Method | Flange Base |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy