(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Aluminum.
•Clamping Screws
AISI 304 Stainless Steel with hex socket.
•Assembly
- MSM-C-ANB: Anodized Aluminum, Black.
- MSM-C-MT: Natural Aluminum, Matte Finishing Touches.
•Related Keywords: ELESA, Accessories, Holding / Holding Clamps / Stand
Part Number |
---|
500051 |
500053 |
500055 |
500057 |
500059 |
500061 |
500063 |
500065 |
500067 |
500069 |
500071 |
500073 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | s | d | d1 | Assembly Match | L | B | f | f1 | Compliant GN Products for d1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
876,657 VND | 1 Piece(s) | 13 Day(s) | - | 8 | M4 | Anodized Aluminum | 37 | 14 | 13.5 | 10 | GN 511-M4-14 | ||
766,450 VND | 1 Piece(s) | 13 Day(s) | - | 8 | M4 | Natural Aluminum | 37 | 14 | 13.5 | 10 | GN 511-M4-14 | ||
1,035,025 VND | 1 Piece(s) | 13 Day(s) | 8 | 10 | M5 | Anodized Aluminum | 46 | 16 | 17 | 12 | GN 511-M5-16 | ||
903,993 VND | 1 Piece(s) | 13 Day(s) | 8 | 10 | M5 | Natural Aluminum | 46 | 16 | 17 | 12 | GN 511-M5-16 | ||
1,059,758 VND | 1 Piece(s) | 13 Day(s) | 10 | 12 | M5 | Anodized Aluminum | 48 | 16 | 17 | 14 | GN 511-M5-16 | ||
933,928 VND | 1 Piece(s) | 13 Day(s) | 10 | 12 | M5 | Natural Aluminum | 48 | 16 | 17 | 14 | GN 511-M5-16 | ||
1,158,248 VND | 1 Piece(s) | 13 Day(s) | 12 | 15 | M6 | Anodized Aluminum | 58 | 20 | 20.5 | 17 | GN 511-M6-20 | ||
1,022,008 VND | 1 Piece(s) | 13 Day(s) | 12 | 15 | M6 | Natural Aluminum | 58 | 20 | 20.5 | 17 | GN 511-M6-20 | ||
1,008,992 VND | 1 Piece(s) | 13 Day(s) | - | 16 | M6 | Anodized Aluminum | 59 | 20 | 20.5 | 18 | GN 511-M6-20 | ||
870,150 VND | 1 Piece(s) | 13 Day(s) | - | 16 | M6 | Natural Aluminum | 59 | 20 | 20.5 | 18 | GN 511-M6-20 | ||
1,305,338 VND | 1 Piece(s) | 13 Day(s) | 16 | 20 | M6 | Anodized Aluminum | 65 | 25 | 21.5 | 22 | GN 511-M6-25 | ||
1,167,797 VND | 1 Piece(s) | 13 Day(s) | 16 | 20 | M6 | Natural Aluminum | 65 | 25 | 21.5 | 22 | GN 511-M6-25 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy