(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Allowable Load (kN) |
---|---|---|---|---|---|
258,106 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
268,953 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
257,238 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
280,234 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
320,586 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
257,238 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
280,234 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
320,586 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
304,098 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
354,429 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
403,892 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
416,909 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
447,715 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
491,104 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
521,910 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
541,435 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
514,100 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
555,753 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
573,977 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
604,782 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
566,166 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
609,989 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
667,262 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
342,714 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
357,033 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
342,714 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
367,445 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
405,194 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
342,714 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
367,445 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
405,194 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
392,177 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
439,037 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
491,104 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
503,686 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
533,625 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
574,844 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
609,989 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
628,646 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
602,179 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
642,531 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
663,357 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
693,295 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
655,981 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
698,502 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
755,775 VND | 1 Piece(s) | 13 Day(s) | 18 |
Loading...Tải…
Thread Material | Steel | Thread Surface Treatment | Zinc Plating | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy