(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Part Number |
---|
352121 |
352125 |
352221 |
352225 |
352231 |
352321 |
352325 |
352331 |
352521 |
352525 |
352541 |
352561 |
357121 |
357125 |
357221 |
357225 |
357231 |
357321 |
357325 |
357331 |
357521 |
357525 |
357541 |
357561 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
388,723 VND | 1 Piece(s) | 13 Day(s) | ||
422,343 VND | 1 Piece(s) | 13 Day(s) | ||
375,300 VND | 1 Piece(s) | 13 Day(s) | ||
415,176 VND | 1 Piece(s) | 13 Day(s) | ||
517,471 VND | 1 Piece(s) | 13 Day(s) | ||
360,445 VND | 1 Piece(s) | 13 Day(s) | ||
397,714 VND | 1 Piece(s) | 13 Day(s) | ||
494,667 VND | 1 Piece(s) | 13 Day(s) | ||
539,103 VND | 1 Piece(s) | 13 Day(s) | ||
614,033 VND | 1 Piece(s) | 13 Day(s) | ||
686,747 VND | 1 Piece(s) | 13 Day(s) | ||
752,685 VND | 1 Piece(s) | 13 Day(s) | ||
459,613 VND | 1 Piece(s) | 13 Day(s) | ||
493,233 VND | 1 Piece(s) | 13 Day(s) | ||
445,278 VND | 1 Piece(s) | 13 Day(s) | ||
486,587 VND | 1 Piece(s) | 13 Day(s) | ||
587,580 VND | 1 Piece(s) | 13 Day(s) | ||
428,729 VND | 1 Piece(s) | 13 Day(s) | ||
468,995 VND | 1 Piece(s) | 13 Day(s) | ||
564,645 VND | 1 Piece(s) | 13 Day(s) | ||
608,690 VND | 1 Piece(s) | 13 Day(s) | ||
686,747 VND | 1 Piece(s) | 13 Day(s) | ||
758,940 VND | 1 Piece(s) | 13 Day(s) | ||
823,575 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
Thread Material | Stainless Steel | Thread Surface Treatment | Not Provided | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber | Allowable Load(kN) | 7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy