(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials] <
>Round cross-section rod in a finely milled steel surface-treated with matte chrome plating. Screw type clogged hole.
•Related Keywords: ELESA, Handle
Main Body Type | Face link type | Surfaced Type Category | U shape | U Shape | Straight |
---|---|---|---|---|---|
Handle Cross Sectional Shape | Round |
Please check the type/dimensions/specifications of the part 41061 in the Handle MMT. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 41061 trong chuỗi Handle MMT..
Part Number |
---|
41051 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Height H (mm) | Dimension L (mm) |
---|---|---|---|---|---|---|
1,536,167 VND | 1 Piece(s) | 13 Day(s) | 53 | 130 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy