(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Controller Lever MR.p【1-10 Pieces Per Package】 (Part Number)

Controller Lever MR.p
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      173,706VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・It is especially suitable when there is not enough space to turn the lever.
・MR. The Control Lever can be assembled quickly using an electric or pneumatic screwdriver.
・Related Keywords: ELESA, Lever

 
Part Number
41201
41202
41204
41211
41212
41214
41221
41222
41224
41301
41302
41304
41311
41312
41314
41321
41322
41324
41331
41332
41334
41335
41336
41338
41341
41342
41344
41357
41358
41360
41431
41432
41434
41441
41442
41444
41451
41452
41454
41461
41462
41464
41466
41467
41469
41470
41471
41472
41474
41501
41502
41504
41511
41512
41514
41521
41522
41524
41526
41527
41528
41531
41532
41534
41535
41536
41538
41541
41542
41544
41551
41552
41554
41561
41562
41564
41569
41570
41572
41597
41598
41600
42182
42183
42185
42196
42197
42198
42201
42202
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

173,706 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

173,706 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

173,706 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

173,706 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

173,706 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

175,008 VND

1 Piece(s) 13 Day(s)

177,611 VND

1 Piece(s) 13 Day(s)

178,913 VND

1 Piece(s) 13 Day(s)

178,913 VND

1 Piece(s) 13 Day(s)

180,214 VND

1 Piece(s) 13 Day(s)

182,818 VND

1 Piece(s) 13 Day(s)

182,818 VND

1 Piece(s) 13 Day(s)

180,214 VND

1 Piece(s) 13 Day(s)

182,818 VND

1 Piece(s) 13 Day(s)

182,818 VND

1 Piece(s) 13 Day(s)

180,214 VND

1 Piece(s) 13 Day(s)

182,818 VND

1 Piece(s) 13 Day(s)

182,818 VND

1 Piece(s) 13 Day(s)

193,231 VND

1 Piece(s) 13 Day(s)

195,834 VND

1 Piece(s) 13 Day(s)

195,834 VND

1 Piece(s) 13 Day(s)

195,834 VND

1 Piece(s) 13 Day(s)

201,041 VND

1 Piece(s) 13 Day(s)

198,438 VND

1 Piece(s) 13 Day(s)

198,438 VND

1 Piece(s) 13 Day(s)

201,041 VND

1 Piece(s) 13 Day(s)

201,041 VND

1 Piece(s) 13 Day(s)

202,343 VND

1 Piece(s) 13 Day(s)

203,644 VND

1 Piece(s) 13 Day(s)

203,644 VND

1 Piece(s) 13 Day(s)

204,946 VND

1 Piece(s) 13 Day(s)

206,248 VND

1 Piece(s) 13 Day(s)

206,248 VND

1 Piece(s) 13 Day(s)

204,946 VND

1 Piece(s) 13 Day(s)

208,851 VND

1 Piece(s) 13 Day(s)

211,454 VND

1 Piece(s) 13 Day(s)

209,719 VND

1 Piece(s) 13 Day(s)

195,834 VND

1 Piece(s) 13 Day(s)

201,041 VND

1 Piece(s) 13 Day(s)

198,438 VND

1 Piece(s) 13 Day(s)

326,566 VND

10 Piece(s) 13 Day(s)

201,041 VND

1 Piece(s) 13 Day(s)

201,041 VND

1 Piece(s) 13 Day(s)

202,343 VND

1 Piece(s) 13 Day(s)

202,343 VND

1 Piece(s) 13 Day(s)

202,343 VND

1 Piece(s) 13 Day(s)

203,644 VND

1 Piece(s) 13 Day(s)

204,946 VND

1 Piece(s) 13 Day(s)

2,049,455 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s)

203,644 VND

1 Piece(s) 13 Day(s)

204,946 VND

1 Piece(s) 13 Day(s)

204,946 VND

1 Piece(s) 13 Day(s)

206,248 VND

1 Piece(s) 13 Day(s)

208,851 VND

1 Piece(s) 13 Day(s)

207,549 VND

1 Piece(s) 13 Day(s)

206,248 VND

1 Piece(s) 13 Day(s)

209,719 VND

1 Piece(s) 13 Day(s)

209,719 VND

1 Piece(s) 13 Day(s)

209,719 VND

1 Piece(s) 13 Day(s)

214,925 VND

1 Piece(s) 13 Day(s)

214,925 VND

1 Piece(s) 13 Day(s)

214,925 VND

1 Piece(s) 13 Day(s)

217,529 VND

1 Piece(s) 13 Day(s)

217,529 VND

1 Piece(s) 13 Day(s)

224,471 VND

1 Piece(s) 13 Day(s)

225,773 VND

1 Piece(s) 13 Day(s)

225,773 VND

1 Piece(s) 13 Day(s)

214,925 VND

1 Piece(s) 13 Day(s)

219,264 VND

1 Piece(s) 13 Day(s)

217,529 VND

1 Piece(s) 13 Day(s)

311,249 VND

1 Piece(s) 13 Day(s)

312,550 VND

1 Piece(s) 13 Day(s)

312,550 VND

1 Piece(s) 13 Day(s)

239,657 VND

1 Piece(s) 13 Day(s)

243,996 VND

1 Piece(s) 13 Day(s)

243,996 VND

1 Piece(s) 13 Day(s)

244,864 VND

1 Piece(s) 13 Day(s)

247,467 VND

1 Piece(s) 13 Day(s)

Loading...Tải…

Basic InformationThông tin cơ bản

Application Clamp Type, Clamp Clamp Tools Operation Direction Horizontal
Shape L shape L-Shaped Clamp Lever Shape Fixing screw type