(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slide Support GS-B-33 (Part Number)

Slide Support GS-B-33
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      204,758VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A slide support that can be mounted on top of joint pieces.
[Features]
· Can be mounted on top of metal joints, making it possible to make more efficient use of space.
[Applications]
· For reinforcing and fixing in place.

 
Part Number
GS-B-33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

204,758 VND

1 Piece(s) 8 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Screw fixture type Surface Treatment Trivalent Chrome Plating Type Metal Joint
Joint Type Reinforcing/Fixing Material Resin Operating Environment Standard