(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wide Mesh Grating For Crossings & Gutters VG5B

Wide Mesh Grating For Crossings & Gutters VG5B
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,774,446VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A grating type gully cover. Simply place over U-shaped gullies or gutters to use.
[Grating Width] 995 mm

Part Number
VG5B-25-2
VG5B-25-3
VG5B-32-2
VG5B-38-2.5
VG5B-38-3
VG5B-44-2
VG5B-44-2.5
VG5B-44-3
VG5B-50-3
VG5B-50-4
VG5B-55-3
VG5B-55-3.5
VG5B-65-4.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGroove width
(mm)
Height
(mm)
Length
(mm)
Frame dimensions
(mm)
Compatible frame models

3,774,446 VND

1 Piece(s) 19 Day(s) or more 20025300L-31 × 60 × 6G-1-25

4,432,725 VND

1 Piece(s) 19 Day(s) or more 30025400L-31 × 60 × 6G-1-25

4,365,981 VND

1 Piece(s) 19 Day(s) or more 20032300L-38 × 60 × 6G-1-32

5,391,735 VND

1 Piece(s) 19 Day(s) or more 25038350L-44 × 60 × 6G-1-38

5,772,150 VND

1 Piece(s) 19 Day(s) or more 30038400L-44 × 60 × 6G-1-38

5,353,880 VND

1 Piece(s) 19 Day(s) or more 20044300L-50 × 60 × 6GT-1-44

5,886,678 VND

1 Piece(s) 19 Day(s) or more 25044350L-50 × 60 × 6GT-1-44

6,419,473 VND

1 Piece(s) 19 Day(s) or more 30044400L-50 × 60 × 6GT-1-44

8,004,928 VND

1 Piece(s) 19 Day(s) or more 30050400L-56 × 60 × 6GT-1-50

9,405,140 VND

1 Piece(s) 19 Day(s) or more 40050500L-56 × 60 × 6GT-1-50

8,780,745 VND

1 Piece(s) 19 Day(s) or more 30055400L-61 × 60 × 6GT-1-55

9,502,756 VND

1 Piece(s) 19 Day(s) or more 35055450L-61 × 60 × 6GT-1-55

12,628,826 VND

1 Piece(s) 19 Day(s) or more 45065550L-71 × 60 × 6GT-1-65

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Cover for Groove Shape Square shape Finish Hot-dip galvanized HDZ55