(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TECKAR Safety Fence Tip Bracket / Resin Cover (Part Number)

TECKAR Safety Fence Tip Bracket / Resin Cover

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • TECKAR Safety Fence Tip Bracket / Resin Cover
  • TECKAR Safety Fence Tip Bracket / Resin Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      136,705VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tip brackets / resin covers for the TECKAR Safety Fence.
· For the D36 type => JBL-3645, TFC-3645
· For the G40 type => JBL-4040, TFC-4040
· To mount the tip bracket, use
1 × FCB-M815 M8 cap bolt
1 × FNP-1342 M8 post-assembly insertion nut.

· Add "-S" to the end of the model number to include a set of bolts and nuts.
Model number: JBL-3645-S

 
Part Number
JBL-3645
JBL-3645-S
JBL-4040
JBL-4040-S
TFC-3645
TFC-4040
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngExtrusion Series Product Details Type

136,705 VND

1 Piece(s) 8 Day(s) or more D36Single itemTip bracket

168,206 VND

1 Piece(s) 8 Day(s) or more D36Set of bolts and nutsTip bracket

204,761 VND

1 Piece(s) 8 Day(s) or more G40Single itemTip bracket

236,376 VND

1 Piece(s) 8 Day(s) or more G40Set of bolts and nutsTip bracket

139,741 VND

1 Piece(s) 8 Day(s) or more D36-Resin tip cover

143,728 VND

1 Piece(s) 8 Day(s) or more G40-Resin tip cover

Loading...Tải…

  1. 1