(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Worm Gear Reducer
·Deceleration ratio: 1/5 to 1/100
·Maximum Allowable Load Torque: 1.550 Nm
·Maximum Shaft Allowable Radial Load: Max 16.500 N
·Worm Wheel Material: Bronze Cu Sn12 Ni2 (UNI7013 10)
·Proven Product Durability and Service Life in accordance with International Standards
•RAL 5010 Blue Epoxy Polyester Powder Surface Treatment according to DIN 1843 Standard
•Related Keywords: Motobario, Transmitter/Variable Speed Reducer, Reducer/Clutch/Brake
Part Number |
---|
NMRV-040-1/060-120*9*18-56B5 |
NMRV-040-1/080-120*9*18-56B5 |
NMRV-040-1/100-120*9*18-56B5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Reduction Ratio |
---|---|---|---|---|---|
1,041,295 VND | 1 Piece(s) | 5 Day(s) | 1 / 060 | ||
1,041,295 VND | 1 Piece(s) | 5 Day(s) | 1 / 080 | ||
1,041,295 VND | 1 Piece(s) | 5 Day(s) | 1 / 100 |
Loading...Tải…
Mounting Class | Flange | Type | Worm Gears | With or Without Motors | Not Provided |
---|---|---|---|---|---|
Output Shaft Type | Hollow | PNA Size(φ) | 120 | Input Shaft Size(φ) | 9 |
Output Shaft Size(φ) | 18 | IEC Standard | 56B5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy