(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Heavy Weight Non-Slip Adjuster.
Leveler, Leveling Foot, Adjustable Seat Foot, Adjustment Pad, Adjustable Foot
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Allowable Load (kN) | Thread Length L1 (mm) | Nominal of Thread M (mm) | A Cup Width | L2 Overall Length (MM) | H Bolt Length (MM) | I Cup Width (MM) | P (MM) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
865,030 VND | 1 Piece(s) | 5 Day(s) | 1000 | 050 | M12X1.75 | 53 | 80 | 8 | 16 | 6 | ||
871,250 VND | 1 Piece(s) | 5 Day(s) | 1000 | 100 | M12X1.75 | 53 | 130 | 8 | 16 | 6 | ||
874,361 VND | 1 Piece(s) | 5 Day(s) | 1000 | 125 | M12X1.75 | 53 | 155 | 8 | 16 | 6 | ||
877,470 VND | 1 Piece(s) | 5 Day(s) | 1000 | 150 | M12X1.75 | 53 | 180 | 8 | 16 | 6 | ||
872,805 VND | 1 Piece(s) | 5 Day(s) | 1000 | 075 | M12X1.75 | 59 | 107 | 8 | 18 | 6 | ||
875,915 VND | 1 Piece(s) | 5 Day(s) | 1000 | 100 | M12X1.75 | 59 | 132 | 8 | 18 | 6 | ||
882,135 VND | 1 Piece(s) | 5 Day(s) | 1000 | 150 | M12X1.75 | 59 | 182 | 8 | 18 | 6 | ||
903,908 VND | 1 Piece(s) | 5 Day(s) | 2000 | 075 | M16X2.0 | 64 | 109 | 10 | 18 | 6 | ||
907,021 VND | 1 Piece(s) | 5 Day(s) | 2000 | 100 | M16X2.0 | 64 | 134 | 10 | 18 | 6 | ||
910,130 VND | 1 Piece(s) | 5 Day(s) | 2000 | 130 | M16X2.0 | 64 | 164 | 10 | 18 | 6 | ||
913,242 VND | 1 Piece(s) | 5 Day(s) | 2000 | 150 | M16X2.0 | 64 | 184 | 10 | 18 | 6 | ||
917,906 VND | 1 Piece(s) | 5 Day(s) | 2000 | 180 | M16X2.0 | 64 | 214 | 10 | 18 | 6 | ||
922,572 VND | 1 Piece(s) | 5 Day(s) | 3000 | 100 | M20X2.5 | 64 | 137 | 13 | 18 | 6 | ||
925,682 VND | 1 Piece(s) | 5 Day(s) | 3000 | 130 | M20X2.5 | 64 | 167 | 13 | 18 | 6 | ||
928,793 VND | 1 Piece(s) | 5 Day(s) | 3000 | 150 | M20X2.5 | 64 | 187 | 13 | 18 | 6 | ||
935,013 VND | 1 Piece(s) | 5 Day(s) | 3000 | 180 | M20X2.5 | 64 | 217 | 13 | 18 | 6 | ||
941,234 VND | 1 Piece(s) | 5 Day(s) | 3000 | 200 | M20X2.5 | 64 | 237 | 13 | 18 | 6 | ||
925,682 VND | 1 Piece(s) | 5 Day(s) | 2000 | 050 | M16X2.0 | 78 | 92 | 10 | 22 | 6 | ||
931,903 VND | 1 Piece(s) | 5 Day(s) | 2000 | 100 | M16X2.0 | 78 | 142 | 10 | 22 | 6 | ||
935,013 VND | 1 Piece(s) | 5 Day(s) | 2000 | 130 | M16X2.0 | 78 | 172 | 10 | 22 | 6 | ||
938,124 VND | 1 Piece(s) | 5 Day(s) | 2000 | 150 | M16X2.0 | 78 | 192 | 10 | 22 | 6 | ||
942,790 VND | 1 Piece(s) | 5 Day(s) | 2000 | 180 | M16X2.0 | 78 | 222 | 10 | 22 | 6 | ||
947,454 VND | 1 Piece(s) | 5 Day(s) | 2000 | 200 | M16X2.0 | 78 | 242 | 10 | 22 | 6 | ||
947,454 VND | 1 Piece(s) | 5 Day(s) | 3000 | 100 | M20X2.5 | 78 | 145 | 13 | 22 | 10 | ||
950,565 VND | 1 Piece(s) | 5 Day(s) | 3000 | 130 | M20X2.5 | 78 | 175 | 13 | 22 | 10 | ||
953,675 VND | 1 Piece(s) | 5 Day(s) | 3000 | 150 | M20X2.5 | 78 | 195 | 13 | 22 | 10 | ||
959,896 VND | 1 Piece(s) | 5 Day(s) | 3000 | 180 | M20X2.5 | 78 | 225 | 13 | 22 | 10 | ||
966,116 VND | 1 Piece(s) | 5 Day(s) | 3000 | 200 | M20X2.5 | 78 | 245 | 13 | 22 | 10 | ||
997,222 VND | 1 Piece(s) | 5 Day(s) | 3000 | 250 | M20X2.5 | 78 | 295 | 13 | 22 | 10 |
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Rubber Foot Type | Thread Material | SM45C |
---|---|---|---|---|---|
Thread Surface Treatment | Others | Main Body Surface Treatment | IKOU_1 | Properties | Vibration Control |
Swivel Mechanism | Not Provided | Screw and Bolt Material | S45C | Cup Material | S45C |
Rubber Material | NBR |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy