(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Used to Position or Apply Pressure or Lift
[Usage]
Typical spring force: No indication High load Spring Force: Indicated by two lines
•Related Keywords: HALDER, Ball Plunger, Plunger/Index Plunger
Mounting Method | Screw (dowel groove) | Tip Material | Stainless | Body Material | Stainless |
---|---|---|---|---|---|
The outer diameter (d1)(mm) | M16 | Stroke S(mm) | 10 | Main Body Surface Treatment | Black Treatment |
Length L(mm) | 24 | Tip Outer Diameter d(φ) | 10 | Ball - Material | Stainless Steel |
Ball - Surface Treatment | Hardening Treatment | Spring - Material | Stainless Steel | Spring - Category | General Load Spring |
Operating Temperature(℃) | - 250 | n | 2 | Spring Force (F1)(N) | 41 |
Spring Force (F2)(N) | 86 | d2 | 10 | Weight(g) | 23 |
Please check the type/dimensions/specifications of the part 22050.0416 in the Ball Plunger - Spring Plunger Ball Type / Straight Groove series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 22050.0416 trong chuỗi Ball Plunger - Spring Plunger Ball Type / Straight Groove.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy