(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Stud Type Track Roller (CR-V) (Part Number)

Stud Type Track Roller (CR-V)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      444,213VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard stud-type track roller.
It is non-dividing.
V of CR-VM is a filled type.

Part Number
CR8-1V
CR8-1VR
CR8-1VUU
CR8-1VUUR
CR8V
CR8VR
CR8VUU
CR8VUUR
CR10-1V
CR10-1VR
CR10-1VUU
CR10-1VUUR
CR10V
CR10VR
CR10VUU
CR10VUUR
CR12V
CR12VR
CR12VUU
CR12VUUR
CR14V
CR14VR
CR14VUU
CR14VUUR
CR16V
CR16VR
CR16VUU
CR16VUUR
CR18V
CR18VR
CR18VUU
CR18VUUR
CR20V
CR20VR
CR20VUU
CR20VUUR
CR22V
CR22VR
CR22VUU
CR22VUUR
CR24V
CR24VR
CR24VUU
CR24VUUR
CR26V
CR26VR
CR26VUU
CR26VUUR
CR28V
CR28VR
CR28VUU
CR28VUUR
CR30V
CR30VR
CR30VUU
CR30VUUR
CR32V
CR32VR
CR32VUU
CR32VUUR
CR36V
CR36VR
CR36VUU
CR36VUUR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCam Follower Shape Allowable Rotational Speed
(rpm)
H
(mm)
D
(mm)
B1
(mm)
B3
(mm)
M
(mm)
g1
(mm)
G1
(mm)
B2
(mm)
r
(mm)
Installation Dimension (f) Minimum
(mm)
Whether the seal is attached Basic Dynamic Load
(C/kgf)
Basic Static Load
(C/kgf)
Screw
(UNF S)
Stud Diameter G
(mm (inch))
B
(mm)

450,206 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring12,000312.70010.31926.194--6.35-0.3978.334Seal Not Included380290NO.10-324.8269.525

458,882 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring12,000312.70010.31926.194--6.35-0.3978.334Seal Not Included380290NO.10-324.8269.525

513,117 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring12,000312.70010.31926.194--6.35-0.3978.334Seal Included380290NO.10-324.8269.525

522,231 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring12,000312.70010.31926.194--6.35-0.3978.334Seal Included380290NO.10-324.8269.525

450,195 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring12,000312.7009.52522.225--6.35-0.3978.334Seal Not Included380290NO.10-324.8268.731

458,875 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring12,000312.7009.52522.225--6.35-0.3978.334Seal Not Included380290NO.10-324.8268.731

513,110 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring12,000312.7009.52522.225--6.35-0.3978.334Seal Included380290NO.10-324.8268.731

522,224 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring12,000312.7009.52522.225--6.35-0.3978.334Seal Included380290NO.10-324.8268.731

444,230 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring9,000315.87511.90630.956--7.938-0.39711.509Seal Not Included5104001/4-286.35011.112

452,910 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring9,000315.87511.90630.956--7.938-0.39711.509Seal Not Included5104001/4-286.35011.112

505,843 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring9,000315.87511.90630.956--7.938-0.39711.509Seal Included5104001/4-286.35011.112

513,653 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring9,000315.87511.90630.956--7.938-0.39711.509Seal Included5104001/4-286.35011.112

444,213 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring9,000315.87511.11226.988--7.938-0.39711.509Seal Not Included5104001/4-286.35010.319

452,891 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring9,000315.87511.11226.988--7.938-0.39711.509Seal Not Included5104001/4-286.35010.319

505,825 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring9,000315.87511.11226.988--7.938-0.39711.509Seal Included5104001/4-286.35010.319

513,635 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring9,000315.87511.11226.988--7.938-0.39711.509Seal Included5104001/4-286.35010.319

444,355 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,000419.05013.49435.7193.92.3819.5256.350.79413.494Seal Not Included6806303/8 - 249.52512.700

453,033 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,000419.05013.49435.7193.92.3819.5256.350.79413.494Seal Not Included6806303/8 - 249.52512.700

505,968 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,000419.05013.49435.7193.92.3819.5256.350.79413.494Seal Included6806303/8 - 249.52512.700

513,778 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,000419.05013.49435.7193.92.3819.5256.350.79413.494Seal Included6806303/8 - 249.52512.700

450,531 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,000422.22513.49435.7193.92.3819.5256.350.79415.081Seal Not Included7206703/8 - 249.52512.700

459,208 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,000422.22513.49435.7193.92.3819.5256.350.79415.081Seal Not Included7206703/8 - 249.52512.700

513,443 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,000422.22513.49435.7193.92.3819.5256.350.79415.081Seal Included7206703/8 - 249.52512.700

522,556 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,000422.22513.49435.7193.92.3819.5256.350.79415.081Seal Included7206703/8 - 249.52512.700

462,056 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000625.40016.66942.069M6 X 13.17512.76.351.1917.859Seal Not Included1,0809807/16 - 2011.11215.875

471,166 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000625.40016.66942.069M6 X 13.17512.76.351.1917.859Seal Not Included1,0809807/16 - 2011.11215.875

528,874 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000625.40016.66942.069M6 X 13.17512.76.351.1917.859Seal Included1,0809807/16 - 2011.11215.875

537,986 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000625.40016.66942.069M6 X 13.17512.76.351.1917.859Seal Included1,0809807/16 - 2011.11215.875

473,471 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000628.57516.66942.069M6 X 13.17512.76.351.58819.05Seal Not Included1,1501,0607/16 - 2011.11215.875

483,018 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000628.57516.66942.069M6 X 13.17512.76.351.58819.05Seal Not Included1,1501,0607/16 - 2011.11215.875

544,196 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000628.57516.66942.069M6 X 13.17512.76.351.58819.05Seal Included1,1501,0607/16 - 2011.11215.875

553,308 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000628.57516.66942.069M6 X 13.17512.76.351.58819.05Seal Included1,1501,0607/16 - 2011.11215.875

503,373 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000631.75019.84451.594M6 X 13.17515.8757.9381.58821.828Seal Not Included1,8401,6301/2 - 2012.70019.05

514,220 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000631.75019.84451.594M6 X 13.17515.8757.9381.58821.828Seal Not Included1,8401,6301/2 - 2012.70019.05

582,773 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000631.75019.84451.594M6 X 13.17515.8757.9381.58821.828Seal Included1,8401,6301/2 - 2012.70019.05

593,188 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000631.75019.84451.594M6 X 13.17515.8757.9381.58821.828Seal Included1,8401,6301/2 - 2012.70019.05

532,666 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000634.92519.84451.594M6 X 13.17515.8757.9381.58821.828Seal Not Included1,8401,6301/2 - 2012.70019.05

544,817 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000634.92519.84451.594M6 X 13.17515.8757.9381.58821.828Seal Not Included1,8401,6301/2 - 2012.70019.05

620,314 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000634.92519.84451.594M6 X 13.17515.8757.9381.58821.828Seal Included1,8401,6301/2 - 2012.70019.05

631,596 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000634.92519.84451.594M6 X 13.17515.8757.9381.58821.828Seal Included1,8401,6301/2 - 2012.70019.05

568,426 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring4,500638.10023.01961.119M6 X 13.96919.059.5251.58826.196Seal Not Included2,5002,5005/8-1815.87522.225

582,744 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring4,500638.10023.01961.119M6 X 13.96919.059.5251.58826.196Seal Not Included2,5002,5005/8-1815.87522.225

666,919 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring4,500638.10023.01961.119M6 X 13.96919.059.5251.58826.196Seal Included2,5002,5005/8-1815.87522.225

680,369 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring4,500638.10023.01961.119M6 X 13.96919.059.5251.58826.196Seal Included2,5002,5005/8-1815.87522.225

639,031 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring4,500641.27523.01961.119M6 X 13.96919.059.5251.58826.196Seal Not Included2,5002,5005/8-1815.87522.225

655,086 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring4,500641.27523.01961.119M6 X 13.96919.059.5251.58826.196Seal Not Included2,5002,5005/8-1815.87522.225

757,915 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring4,500641.27523.01961.119M6 X 13.96919.059.5251.58826.196Seal Included2,5002,5005/8-1815.87522.225

774,405 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring4,500641.27523.01961.119M6 X 13.96919.059.5251.58826.196Seal Included2,5002,5005/8-1815.87522.225

767,542 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,500844.45026.19470.644M6 X 13.96922.22511.1121.58832.543Seal Not Included2,9303,1603/4-1619.05025.400

788,802 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,500844.45026.19470.644M6 X 13.96922.22511.1121.58832.543Seal Not Included2,9303,1603/4-1619.05025.400

925,477 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,500844.45026.19470.644M6 X 13.96922.22511.1121.58832.543Seal Included2,9303,1603/4-1619.05025.400

946,303 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,500844.45026.19470.644M6 X 13.96922.22511.1121.58832.543Seal Included2,9303,1603/4-1619.05025.400

884,662 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,500847.62526.19470.644M6 X 13.96922.22511.1121.58832.543Seal Not Included2,9303,1603/4-1619.05025.400

910,694 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,500847.62526.19470.644M6 X 13.96922.22511.1121.58832.543Seal Not Included2,9303,1603/4-1619.05025.400

1,077,744 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,500847.62526.19470.644M6 X 13.96922.22511.1121.58832.543Seal Included2,9303,1603/4-1619.05025.400

1,103,342 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,500847.62526.19470.644M6 X 13.96922.22511.1121.58832.543Seal Included2,9303,1603/4-1619.05025.400

1,007,566 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,500850.80032.54483.344M6 X 14.76225.412.71.58837.306Seal Not Included3,6504,9207/8-1422.22531.750

1,037,939 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,500850.80032.54483.344M6 X 14.76225.412.71.58837.306Seal Not Included3,6504,9207/8-1422.22531.750

1,236,659 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,500850.80032.54483.344M6 X 14.76225.412.71.58837.306Seal Included3,6504,9207/8-1422.22531.750

1,266,597 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,500850.80032.54483.344M6 X 14.76225.412.71.58837.306Seal Included3,6504,9207/8-1422.22531.750

1,112,915 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,500857.15032.54483.344M6 X 14.76225.412.71.58837.306Seal Not Included3,6504,9207/8-1422.22531.750

1,147,193 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,500857.15032.54483.344M6 X 14.76225.412.71.58837.306Seal Not Included3,6504,9207/8-1422.22531.750

1,372,380 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,500857.15032.54483.344M6 X 14.76225.412.71.58837.306Seal Included3,6504,9207/8-1422.22531.750

1,407,525 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,500857.15032.54483.344M6 X 14.76225.412.71.58837.306Seal Included3,6504,9207/8-1422.22531.750

Loading...Tải…

  1. 1