(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Eco Spacer (Round/Slotted) / BRE-SN (Part Number)

Eco Spacer (Round/Slotted) / BRE-SN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,455VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 3
[Material] Lead-Free Free-Cutting Brass (Bismuth Base)
[Processing] Nickel Plating (Ni)
RoHS-compliant

 
Part Number
BRE-304SN
BRE-305SN
BRE-306.5SN
BRE-320SN
BRE-321SN
BRE-325SN
BRE-330SN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength L
(mm)

93,528 VND

50 Piece(s) 18 Day(s) or more 104

11,455 VND

50 Piece(s) 18 Day(s) or more 105

93,925 VND

50 Piece(s) 18 Day(s) or more 106.5

95,918 VND

50 Piece(s) 18 Day(s) or more 1020

96,715 VND

50 Piece(s) 18 Day(s) or more 1021

97,910 VND

50 Piece(s) 18 Day(s) or more 1025

98,706 VND

50 Piece(s) 18 Day(s) or more 1030

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Circular End Shape (Left) Female Thread End Shape (Right) Male thread
Outer Dia. D(Ø) 6 Material Brass Surface Treatment Electroless Nickel Plating
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Material Details Lead-Free Free-Cutting Brass (Bismuth Base) Details of Surface Treatment Nickel Plating (Ni)