(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Table size (length) (range selection)(mm) | 121~ | Table size (width) (range selection)(mm) | 121~ | Load Capacity (Range Selectable)(N) | 30.1~50 |
---|---|---|---|---|---|
Travel Distance (X Distance)(Selection Range)(mm) | ±10 to 30mm | Travel Distance (Y Distance)(Selection Range)(mm) | ±10 to 30mm | Feeding Method | Micrometer Head |
Table Material | Aluminum Alloy | Surface Treatment | Black Anodize | Travel Guide | Shaft Slide |
Table size (thickness) (range selection)(mm) | 40.1~50 | Table size (length)(mm) | 140 | Table size (width)(mm) | 140 |
Load Capacity(N) | 49 | Travel Distance (X Distance)(mm) | ±12.5 | Travel Distance (Y Distance)(mm) | ±12.5 |
Table size (thickness)(mm) | 45 | Clamp | No | Reversed | Top and Bottom |
Please check the type/dimensions/specifications of the part P-25-T in the Multi Stage Two-Axis Platform series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần P-25-T trong chuỗi Multi Stage Two-Axis Platform.
Part Number |
---|
P-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Through Hole (Table Center Hole) |
---|---|---|---|---|---|
17,300,015 VND | 1 Piece(s) | 18 Day(s) | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy