(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SU3-100 |
SU3-4016 |
SU3-4018 |
SU3-6018 |
SU3-6020 |
SU3-6024 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stage surface (range of selection) (D(Ø)) | Load Capacity (Range Selectable) (N) | Travel Distance (Distance between X and Y)(Selection Range) (mm) | Stage Surface (Ø) | Load Capacity (N) | Multi-Axis Stage Combination | Table size (thickness) (range selection) (mm) | Table size (thickness) (mm) | Multi-axis stage combination | Table Surface Treatment | Clamp | Bilateral Symmetry | Travel Range XY-axis (mm) | Travel Range Θ-axis (mm) | Applicable Stage XY-axis | Applicable Stage Θ-axis | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16,415,669 VND | 1 Piece(s) | 18 Day(s) | 100mm or More | 30.1~50 | ±10 to 30mm | 100 | 49 | XYθ Axis Stage | 60.1~70 / 70.1~80 | 68 ~ 75 | - | Black Anodizing Treatment | Tightening Handle | Standard | ±12.5 | - | S2-100 | RDS-100 | 2440 | ||
10,234,107 VND | 1 Piece(s) | 18 Day(s) | 50mm or Less | 5~30 | ~ ±10mm | 40 | 10 | - | 40.1~50 | 45 | XYθ axis ramp | - | - | - | ±6.5 | 360°/±5° | S2-4016 | RDS-40 | 340 | ||
9,105,999 VND | 1 Piece(s) | 18 Day(s) | 50mm or Less | 5~30 | ~ ±10mm | 40 | 10 | - | 40.1~50 | 49 | XYθ axis ramp | - | - | - | ±6.5 | 360°/±5° | S2-4018 | RDS-40 | 340 | ||
8,845,667 VND | 1 Piece(s) | 18 Day(s) | 60mm | 5~30 | ~ ±10mm | 60 | 29 | - | 50.1~60 | 55 | XYθ axis ramp | - | - | - | ±6.5 | 360°/±5° | S2-6018 | RDS-60 | 1100 | ||
8,845,667 VND | 1 Piece(s) | 18 Day(s) | 60mm | 5~30 | ~ ±10mm | 60 | 29 | - | 50.1~60 | 59 | XYθ axis ramp | - | - | - | ±6.5 | 360°/±5° | S2-6020 | RDS-60 | 1100 | ||
8,845,667 VND | 1 Piece(s) | 18 Day(s) | 60mm | 5~30 | ~ ±10mm | 60 | 29 | - | 60.1~70 | 67 | XYθ axis ramp | - | - | - | ±6.5 | 360°/±5° | S2-6024 | RDS-60 | 1100 |
Loading...Tải…
Type | XY Axis + Rotary Stage | Feeding Method | Micrometer Head | Z-Axis Stage Surface | Vertical |
---|---|---|---|---|---|
Table Material | Aluminum Alloy | Surface Treatment | Black Anodize | Travel Guide | Cross Roller |
Through Hole (Table Center Hole) | No | Stroke (θ Angle)(deg) | 360 | Clamp | Clamp Lever |
Reversed | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy