(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

XY-Axis Manual Stage Rack & Pinion (Part Number)

XY-Axis Manual Stage Rack & Pinion
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,821,252VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
D2-44
D2-46
D2-48
D2-410
D2-414
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTable size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Y Distance)(Selection Range)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)

4,821,252 VND

1 Piece(s) 5 Day(s) 26~405~30~ ±10mm~ ±10mm4027±10±10

5,140,024 VND

1 Piece(s) 18 Day(s) 41~6030.1~50±10 to 30mm±10 to 30mm6037±20±20

5,401,750 VND

1 Piece(s) 18 Day(s) 61~9030.1~50±10 to 30mm±10 to 30mm8037±30±30

5,750,252 VND

1 Piece(s) 18 Day(s) 91~12030.1~50±30mm or More±30mm or More10037±40±40

6,718,719 VND

1 Piece(s) 5 Day(s) 121~30.1~50±30mm or More±30mm or More14037±60±60

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Table size (length) (range selection)(mm) 26~40 Feeding Method Rack & Pinion / Racks & Gears Table Material Aluminum Alloy
Surface Treatment Black Anodize / Black Anodizing Treatment Travel Guide Dovetail Slide / Swallow Tail Groove Table size (thickness) (range selection)(mm) 70.1~80
Table size (length)(mm) 40 Table size (thickness)(mm) 76 Through Hole (Table Center Hole) No
Clamp No / Fixing handle