(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Load Capacity (Range Selectable)(N) | 100.1~ | Feeding Method | Micrometer Head | Table Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | Black Anodize | Travel Guide | Cross Roller | Table size (thickness) (range selection)(mm) | 40.1~50 |
Table size (length)(mm) | 120 | Table size (width)(mm) | 120 | Load Capacity(N) | 176.5 |
Travel Distance (X Distance)(mm) | ±6.5 | Travel Distance (Y Distance)(mm) | ±6.5 | Table size (thickness)(mm) | 50 |
Table Parallelism(µm) | 30 |
Please check the type/dimensions/specifications of the part S2-12050L in the XY-Axis Manual Stage Cross Roller 12050 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S2-12050L trong chuỗi XY-Axis Manual Stage Cross Roller 12050.
Part Number |
---|
S2-12050C |
S2-12050R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Feed Knob Position |
---|---|---|---|---|---|
15,440,759 VND | 1 Piece(s) | 18 Day(s) | Holoaxial center | ||
15,440,759 VND | 1 Piece(s) | 18 Day(s) | Side of the entire axes (R) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy