(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ikura Bolt With Rubber For Toggle Clamps (Part Number)

Ikura Bolt With Rubber For Toggle Clamps
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      175,836VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·This is a set of a bolt and nuts with a rubber. ·M4 nuts come in 1 hex not and 1 square nut. ·When using a bolt with a rubber, the tightening force becomes lower than with normal bolts.

 
Part Number
M4X18
M4X30
M6X40
M8X45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngClamp Screw Size Total Length
(mm)
Trusco code

239,495 VND

1 Piece(s) 9 Day(s) or more M425796-5583

239,495 VND

1 Piece(s) 9 Day(s) or more M442796-5591

175,836 VND

1 Piece(s) 6 Day(s) or more M654796-5605

295,925 VND

1 Piece(s) 6 Day(s) or more M863796-5613

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Clamp Screw Clamp Screw Material Steel + Rubber Pad