(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball valve (ductile cast iron) reduced bore type (Part Number)

Ball valve (ductile cast iron) reduced bore type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      878,375VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Cast iron, [Fluids Used] Steam, [Connection Shape] Threaded: JISB0203

Part Number
EA470AS-3
EA470AS-4
EA470AS-6
EA470AS-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code

878,375 VND

1 Piece(s) 6 Day(s) or more 3/8B3/8B4548745612226

913,633 VND

1 Piece(s) 6 Day(s) or more 1/2B1/2B4548745612233

1,057,256 VND

1 Piece(s) 6 Day(s) or more 3/4B3/4B4548745612455

2,037,607 VND

1 Piece(s) 6 Day(s) or more 1 1/4B1 1/4B4548745612479

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Straight Material Cast Iron Applicable Fluid vapor
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Handle Shape Lever
Specifications Reduced bore type Material Details Body: Ductile iron (FCD-S), body cap: Ductile iron (FCD-S), stem: Dezincification-resistant brass rods and balls: C3771BE, Grand: C3604BD, gland packing: PTFE, handle: SUS430, gasket: PTFE, ball seat: PTFE with glass fiber Maximum Pressure (Water/Oil/Gas (*)) water, oil, gas (below 38°C): 2.75 MPa (28 kgf/cm2), steam: 0.98 MPa (10 kgf/cm2)
Surface Treatment Body: Electrogalvanized, body cap: Electrogalvanized, stem: Ni-Cr plating, ball: Ni-Cr plating