(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Male Threaded Stem (Steel, Zinc Plating) (Part Number)

Male Threaded Stem (Steel, Zinc Plating)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      159,403VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Hose fitting, (Steel zinc plating).

Part Number
EA141BE-23
EA141BE-24
EA141BE-34
EA141BE-44
EA141BE-45
EA141BE-65
EA141BE-66
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection Thread Nominal Applicable Hoses I.D.
(Ø)
JAN Code Thread Diameter

165,440 VND

1 Piece(s) 7 Day(s) or more 1/4B104518340200579G(PF)1/4"

159,403 VND

1 Piece(s) 15 Day(s) or more 1/4B134518340200586G(PF)1/4"

184,900 VND

1 Piece(s) 7 Day(s) or more 3/8B134518340200609G(PF)3/8"

279,963 VND

1 Piece(s) 7 Day(s) or more 1/2B134518340200616G(PF)1/2"

292,930 VND

1 Piece(s) 8 Day(s) or more 1/2B154518340200623G(PF)1/2"

331,855 VND

1 Piece(s) 15 Day(s) or more 3/4B154518340200630G(PF)3/4"

325,380 VND

1 Piece(s) 7 Day(s) or more 3/4B194518340200647G(PF)3/4"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Type Hose Fittings Hose Connection Type Barbs
Connection Thread Type G Connection Type Threaded Shape Straight
Materials Steel (zinc plating)