(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T type union【2 Pieces Per Package】

T type union
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      258,678VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Quick-connect fitting, T-type union. [Materials]·Standard (PBT).

Part Number
EA140HG-61
EA140HG-122
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Mounting Screw

258,678 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

6 Day(s) or more 4518340882713R(PT)1/8"

396,506 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

6 Day(s) or more 4518340882799R(PT)1/4"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fitting Type Screw Mounting, Multipoint Applicable Fluid Air Body Material Standard (PBT)
Thread Material Standard (Brass) Screw Mounting, Multipoint Tees Operating Pressure 0 to 1 MPa (10 kgf/cm2)
Operating Temperature -15 to 60°C Type Quick-connect fitting