(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel WA Button, GSP Type (Part Number)

Steel WA Button, GSP Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      35,708VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 3, 4, 5, 6, 8
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Tin Cobalt

Part Number
CSHBTHGSP-ST3B-M4-12
CSHBTHGSP-ST3W-M4-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength L (mm) SurfaceTreatment

35,708 VND

1 Piece(s) 7 Day(s) or more 1012[Trivalent Chromate] Trivalent Black

43,465 VND

1 Piece(s) 7 Day(s) or more 1010[Trivalent Chromate] Trivalent White

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Nominal of Thread (M) 4 Material Steel Basic Shape Standard (Round)
Mounting Hole Shape Hex Socket Pitch(mm) 0.7 Additional Shape Washer Included
Thread Type Metric coarse Strength Class (Steel) 8.8 Sales Unit Low Quantity (can be purchased from one)